您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
402228 - STRAIGHT MALE DIN S SERIES - 4 BOLTS METRIC FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402228.prj},{NB=A402228-1514},{CODE=A402228-1514},{FILENAME=A402228-1514_00},{F=M22x1,5-6g},{A=35},{C=7},{I=10},{I1=38},{L=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
I
[mm]
I1
[mm]
L
[mm]
A402228-1212
A402228-1212
M20x1,5-6g
30
7
9
35
27,5
A402228-1214
A402228-1214
M22x1,5-6g
30
7
9
35
27
A402228-1216
A402228-1216
M24x1,5-6g
7
9
38
29,5
A402228-1514
A402228-1514
M22x1,5-6g
35
7
10
38
30
A402228-1516
A402228-1516
M24x1,5-6g
35
7
10
38
29,5
A402228-2020
A402228-2020
M30x2-6g
40
7
12
44
33,5
A402228-2025
A402228-2025
M36x2-6g
40
7
12
44
32
A402228-2625
A402228-2625
M36x2-6g
55
9
16
48
36
A402228-2630
A402228-2630
M42x2-6g
55
9
16
50
36,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
402206 - STRAIGHT MALEDIN S SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.05.2024
402701 - STRAIGHT MALEDIN S SERIES - SAE 6000PSI FLANGE
FOR Fittings
06.05.2024
402141 - STRAIGHT MALE BSP - 4 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
06.05.2024
302103 - CONNECTOR BARB HOSE - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表