您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
402130 - STRAIGHT MALE JIC - 4 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402130.prj},{NB=A402130-2020},{CODE=A402130-2020},{FILENAME=A402130-2020_00},{J=1\"1/16-12 UN-2A},{A=40},{C=7},{I=12},{I1=45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
I
[mm]
I1
[mm]
A402130-1010
A402130-1010
9/16-18 UNF-2A
26
5,5
7
30
A402130-1210
A402130-1210
9/16-18 UNF-2A
30
7
9
35
A402130-1212
A402130-1212
3/4-16 UNF-2A
30
7
9
35
A402130-1512
A402130-1512
3/4-16 UNF-2A
35
7
10
38
A402130-1516
A402130-1516
7/8-14 UNF-2A
35
7
10
40
A402130-2012
A402130-2012
3/4-16 UNF-2A
40
7
12
41
A402130-2016
A402130-2016
7/8-14 UNF-2A
40
7
12
43
A402130-2020
A402130-2020
1"1/16-12 UN-2A
40
7
12
45
A402130-2620
A402130-2620
1"1/16-12 UN-2A
55
9
16
51
A402130-2622
A402130-2622
1"3/16-12 UN-2A
55
9
16
52
A402130-2625
A402130-2625
1"5/16-12 UN-2A
55
9
16
52
A402130-2632
A402130-2632
1"5/8-12 UN-2A
55
9
16
53
A402130-3225
A402130-3225
1"5/16-12 UN-2A
62
11
18
57
A402130-3232
A402130-3232
1"5/8-12 UN-2A
62
11
18
59
SA402130-1216
SA402130-1216
7/8-14 UNF-2A
30
7
9
43
SA402130-1520
SA402130-1520
1"1/16-12 UN-2A
35
7
10
44
A402130-2025
A402130-2025
1"5/16-12 UN-2A
40
7
12
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102429 - CONNECTOR SWIVEL FEMALE JIC 37° - MALE BSPP BONDED ISO 8434-6 PO...
FOR Fittings
07.05.2024
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
402097 - STRAIGHT MALE JIC - 2 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
06.05.2024
6504 - MJ-FJS Straight
Brennan Industries
28.01.2021
402536 - BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表