您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
402042 - BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE METRIC THREAD
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402042.prj},{NB=A402042-2532},{CODE=A402042-2532},{FILENAME=A402042-2532_00},{F=DN32},{A=52,37},{B=26,19},{C=M10},{I=17},{T=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
T
[mm]
A402042-1216
A402042-1216
DN16
38,1
17,48
M8
14
23
A402042-1218
A402042-1218
DN18
38,1
17,48
M8
14
23
A402042-1220
A402042-1220
DN20
38,1
17,48
M8
14
23
A402042-1920
A402042-1920
DN20
47,63
22,23
M10
15
25
A402042-1922
A402042-1922
DN22
47,63
22,23
M10
15
25
A402042-1925
A402042-1925
DN25
47,63
22,23
M10
15
25
A402042-1927
A402042-1927
DN27
47,63
22,23
M10
15
25
A402042-2525
A402042-2525
DN25
52,37
26,19
M10
17
28
A402042-2527
A402042-2527
DN27
52,37
26,19
M10
17
28
A402042-2530
A402042-2530
DN30
52,37
26,19
M10
17
28
A402042-2532
A402042-2532
DN32
52,37
26,19
M10
17
28
A402042-3232
A402042-3232
DN32
58,72
30,18
M10
21
33
A402042-3235
A402042-3235
DN35
58,72
30,18
M10
21
33
A402042-3238
A402042-3238
DN38
58,72
30,18
M10
21
33
A402042-3842
A402042-3842
DN42
69,85
35,71
M12
24
38
A402042-3848
A402042-3848
DN48
69,85
35,71
M12
24
38
SA402042-2534
SA402042-2534
DN34
52,37
26,19
M10
17
28
SA402042-3242
SA402042-3242
DN42
58,72
30,18
M10
21
33
SA402042-5154
SA402042-5154
DN55
77,77
42,88
M12
24
SA402042-5156
SA402042-5156
DN55
77,77
42,88
M12
24
SA402042-5160
SA402042-5160
DN60
77,77
42,88
M12
24
SA402042-5161
SA402042-5161
DN60
77,77
42,88
M12
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
402536 - BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
401524 - PORTS CLOSING SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402031 - BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
402305 - COUNTER FLANGE SAE 3000 PSI WITH BRAZE ON HOUSING FOR INCH TUBES
FOR Fittings
06.05.2024
402043 - BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
PAFS-B EO - SAE Straight 4 bolt flange (butt weld)
Parker
31.05.2022
GFS / GFX - SAE-Socket weld flange companion
HAVIT
21.12.2023
PFF-G EO - SAE Straight 4 bolt flange with BSPP thread
Parker
31.05.2022
402679 - STRAIGHT MALEORFS - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
PCFF-G EO - SAE Straight 4 bolt flange with BSPP thread
Parker
31.05.2022
Model 5636 - ISO concentric reducer, thickness 3 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
WA Complete Part 6000psi - Weld adapter connection | SAE 3000/ISO 6162-1
Parker
19.04.2024
WA Complete Part 3000psi - Weld adapter connection | SAE 3000/ISO 6162-1
Parker
19.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表