您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
307019 - 90° ELBOW NPTF FEMALE - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/307019.prj},{NB=A307019-4242},{CODE=A307019-4242},{FILENAME=A307019-4242_01},{F=1\"1/4-11 1/2 NPTF},{F1=1\"1/4-11 1/2 NPTF},{B=43},{C=60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
A307019-1010
A307019-1010
1/8-27 NPTF
1/8-27 NPTF
17
20
A307019-1313
A307019-1313
1/4-18 NPTF
1/4-18 NPTF
22,5
27,5
A307019-1717
A307019-1717
3/8-18 NPTF
3/8-18 NPTF
26
31
A307019-2121
A307019-2121
1/2-14 NPTF
1/2-14 NPTF
31
37,5
A307019-2626
A307019-2626
3/4-14 NPTF
3/4-14 NPTF
34,5
40,5
A307019-3333
A307019-3333
1"-11 1/2 NPTF
1"-11 1/2 NPTF
41
50
A307019-4242
A307019-4242
1"1/4-11 1/2 NPTF
1"1/4-11 1/2 NPTF
43
60
A307019-4848
A307019-4848
1"1/2-11 1/2 NPTF
1"1/2-11 1/2 NPTF
53
67
A307019-6060
A307019-6060
2"11 1/2 NPTF
2"11 1/2 NPTF
57
83
SA307019-1317
SA307019-1317
1/4-18 NPTF
3/8-18 NPTF
22,5
31
SA307019-1713
SA307019-1713
3/8-18 NPTF
1/4-18 NPTF
26
31
SA307019-1721
SA307019-1721
3/8-18 NPTF
1/2-14 NPTF
26
37
SA307019-2126
SA307019-2126
1/2-14 NPTF
3/4-14 NPTF
31
40
SA307019-2621
SA307019-2621
3/4-14 NPTF
1/2-14 NPTF
34,5
40,5
A307019-1717ST27
A307019-1717ST27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表