您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
302136 - JIS 37° CONE BANJO - BPS BOLT
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302136.prj},{NB=A302136-1621},{CODE=A302136-1621},{FILENAME=A302136-1621_00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
A302136-0613
A302136-0613
A302136-1013
A302136-1013
A302136-1017
A302136-1017
A302136-1221
A302136-1221
A302136-1621
A302136-1621
A302136-1626
A302136-1626
A302136-2026
A302136-2026
A302136-2533
A302136-2533
SA302136-1217
SA302136-1217
A302136-0813
A302136-0813
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 356 - Metric banjo fittings (~DIN 7622), free-cutting steel, zinc plated...
Bossard Catalog
31.10.2023
202091 - BANJO BSP
FOR Fittings
06.06.2024
301108 - BSP BOLT
FOR Fittings
06.06.2024
302015 - BRAZE ON BANJO - METRIC BOLT
FOR Fittings
06.06.2024
RNR - Banjos; Inch thread
VOSS
13.03.2024
302389 - STRAIGHT CONNECTOR JIS MALE 60° CONE - MALE JIS WITH O.R. JIS 2351...
FOR Fittings
06.06.2024
RNM - Banjos; Metric DIN 7642
VOSS
13.03.2024
1x_banjo_bolt
Aventics
14.12.2022
Banjo bolts, single
Riegler
15.01.2018
Single banjo passing trough body XD12
Metalwork
21.07.2022
302378 - STRAIGHT CONNECTOR JIS MALE 60° CONE - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
HMP4 Adapter - Union
Parker
31.05.2022
ESWV-..LR-WD/SR-WD - Banjo elbow connectors, sealing with restraining FKM s...
EXMAR
03.03.2023
BN 456 - Banjo fittings (DIN 7642 B), free-cutting steel, plain
Bossard Catalog
31.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表