您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
302114 - CONNECTOR BARB HOSE - NPTF TAPER SAE 476 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302114.prj},{NB=A302114-1621},{CODE=A302114-1621},{FILENAME=A302114-1621_00},{F=1/2-14 NPTF},{A=50,5},{B=22},{D=19},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A302114-0610
A302114-0610
1/8-27 NPTF
30,5
15
10
12
A302114-0613
A302114-0613
1/4-18 NPTF
36
15
14,5
14
A302114-0810
A302114-0810
1/8-27 NPTF
35
18
10
13
A302114-0813
A302114-0813
1/4-18 NPTF
39
18
14,5
14
A302114-1010
A302114-1010
1/8-27 NPTF
35
18
9,5
14
A302114-1013
A302114-1013
1/4-18 NPTF
40
18
14,5
14
A302114-1017
A302114-1017
3/8-18 NPTF
40
18
14,5
19
A302114-1021
A302114-1021
1/2-14 NPTF
42
14
19
22
A302114-1210
A302114-1210
1/8-27 NPTF
36
19,5
10
14
A302114-1213
A302114-1213
1/4-18 NPTF
41
19,5
14,5
14
A302114-1221
A302114-1221
1/2-14 NPTF
47
19,5
19
22
A302114-1421
A302114-1421
1/2-14 NPTF
48
20
19
22
A302114-1621
A302114-1621
1/2-14 NPTF
50,5
22
19
22
A302114-2021
A302114-2021
1/2-14 NPTF
56
28
19
24
A302114-2026
A302114-2026
3/4-14 NPTF
57
28
19
27
A302114-2521
A302114-2521
1/2-14 NPTF
58
29,5
19
30
A302114-2533
A302114-2533
1"-11 1/2 NPTF
65
29,5
24
35
A302114-2626
A302114-2626
3/4-14 NPTF
60
30
19
30
A302114-2633
A302114-2633
1"-11 1/2 NPTF
65
30
24
35
A302114-3242
A302114-3242
1"1/4-11 1/2 NPTF
67,5
30
24,5
46
A302114-4042
A302114-4042
1"1/4-11 1/2 NPTF
78,5
40
24,5
46
A302114-4048
A302114-4048
1"1/2-11 1/2 NPTF
80
40
25
50
A302114-5060
A302114-5060
2"-11 1/2 NPTF
92
50
26
65
SA302114-0521
SA302114-0521
1/2-14 NPTF
43
17
19
22
SA302114-0821
SA302114-0821
1/2-14 NPTF
46
18
19
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 50511 NPT - Male adaptor hose nozzle NPT
SERTO
11.03.2024
N-(NPT) - barbed hose fitting
Festo
26.09.2023
YCPFPS - Hydraulic / Pneumatic Couplings - PT/PF Both-Side Threaded - Strai...
Misumi
30.06.2021
SJSRND - Brass Pipe Fittings -Brass- Steel Pipe Fitting -Hexagon Nipples-
Misumi
31.05.2023
302125 - CONNECTOR BARB HOSE - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
F3MT4 Adapter - Male Stud connector
Parker
31.05.2022
7009 - Komatsu MJ-MK Straight Union
Brennan Industries
28.01.2021
302093 - CONNECTOR BARB HOSE - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
GEKA® plus threaded hose fitting male
GEKA by KARASTO
12.10.2021
SGPNRJ, SUTNRJ - High Pressure Joints - Identical Diameter Type - Hexagon N...
Misumi
29.05.2023
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
I.AF_G - ISO Threaded unions HEXAGON BSP FEMALE HOSE BARBS Stainless steel...
FG INOX
16.02.2017
302512 - CONNECTOR BARB HOSE - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
Ace nipples
ASOH
17.02.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表