您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
302060 - UNION MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302060.prj},{NB=SA302060-1326},{CODE=SA302060-1326},{FILENAME=SA302060-1326_00},{F=1/4-18 NPTF},{F1=3/4-14 NPTF},{A=45},{B=14,5},{D=19},{CH=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A302060-10
A302060-10
1/8-27 NPTF
1/8-27 NPTF
27
10
10
14
A302060-13
A302060-13
1/4-18 NPTF
1/4-18 NPTF
37
14,5
14,5
16
A302060-17
A302060-17
3/8-18 NPTF
3/8-18 NPTF
37
14,5
14,5
19
A302060-21
A302060-21
1/2-14 NPTF
1/2-14 NPTF
48
19
19
22
A302060-26
A302060-26
3/4-14 NPTF
3/4-14 NPTF
50
19
19
30
A302060-33
A302060-33
1"-11 1/2 NPTF
1"-11 1/2 NPTF
59,5
24
24
35
A302060-42
A302060-42
1"1/4-11 1/2 NPTF
1"1/4-11 1/2 NPTF
63
24,5
24,5
46
A302060-48
A302060-48
1"1/2-11 1/2 NPTF
1"1/2-11 1/2 NPTF
66,5
25,5
25,5
50
E302060-21
E302060-21
1/2-14 NPTF
1/2-14 NPTF
48
19
19
22
SA302060-1310
SA302060-1310
1/4-18 NPTF
1/8-27 NPTF
32
14,5
10
16
SA302060-1317
SA302060-1317
1/4-18 NPTF
3/8-18 NPTF
37
14,5
145
19
SA302060-1321
SA302060-1321
1/4-18 NPTF
1/2-14 NPTF
43
14,5
19
22
SA302060-1326
SA302060-1326
1/4-18 NPTF
3/4-14 NPTF
45
14,5
19
30
SA302060-1721
SA302060-1721
3/8-18 NPTF
1/2-14 NPTF
43
14,5
19
22
SA302060-1726
SA302060-1726
3/8-18 NPTF
3/4-14 NPTF
44
14,5
19
30
SA302060-2126
SA302060-2126
1/2-14 NPTF
3/4-14 NPTF
49
19
19
30
SA302060-2133
SA302060-2133
1/2-14 NPTF
1"-11 1/2 NPTF
54
19
24
35
SA302060-2633
SA302060-2633
3/4-14 NPTF
1"-11 1/2 NPTF
54,5
19
24
35
SA302060-2642
SA302060-2642
3/4-14 NPTF
1"1/4-11 1/2 NPTF
57,5
19
24,5
46
SA302060-3348
SA302060-3348
1"-11 1/2 NPTF
1"1/2-11 1/2 NPTF
65
24
25,5
50
SA302060-4233
SA302060-4233
1"1/4-11 1/2 NPTF
1"-11 1/2 NPTF
62,5
24,5
24
46
SA302060-4248
SA302060-4248
1"1/4-11 1/2 NPTF
1"1/2-11 1/2 NPTF
65,5
24,5
25,5
50
SA302060-6033
SA302060-6033
2"-11 1/2 NPTF
1"-11 1/2 NPTF
67
26
24
65
SA302060-6042
SA302060-6042
2"-11 1/2 NPTF
1"1/4-11 1/2 NPTF
67,5
26
24,5
65
SA302060-6048
SA302060-6048
2"-11 1/2 NPTF
1"1/2-11 1/2 NPTF
68,5
26
255
65
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7003 - MJ-FBSPP Straight
Brennan Industries
28.01.2021
202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
WSH51_52 - Insertion type hose connector British pipe thread · 60 ° inner c...
Yiheda 3D Electronic Gallery
09.05.2024
5404 - MP-MP Hex Nipple
Brennan Industries
28.01.2021
I.RMM_G - ISO Threaded unions and accessories Stainless steel 316L MALE / M...
FG INOX
16.02.2017
F 114 R ( ISO 8434-6) - Adaptors; Reducing Adaptor BSP cylindrical 60°
VOSS
14.04.2021
PCFF-G EO - SAE Straight 4 bolt flange with BSPP thread
Parker
31.05.2022
202288 - CONNECTOR MALE BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
I.LM_G - ISO Threaded unions Conical seat BW / MALE MACHINED UNIONS Stainl...
FG INOX
16.02.2017
I.LMP_G - ISO Threaded unions Flat seat machined BW / BSP MALE Stainless s...
FG INOX
16.02.2017
2480.00.23.01. - Gauging hose Mini, both ends straight
FIBRO
24.04.2023
7009-F - Komatsu MJ-FK Straight
Brennan Industries
26.01.2021
2404 - MJ-MP Straight
Brennan Industries
28.01.2021
XZK01 - Economical Type All Iron Joint Direct Joint External Thread Reducin...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表