您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
302059 - NPTF UNION STRAIGHT FEMALE - MALE TAPER SAE 476 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302059.prj},{NB=SA302059-1326},{CODE=SA302059-1326},{FILENAME=SA302059-1326_00},{F=1/4-18 NPTF},{F1=3/4-14 NPTF},{A=29,5},{B=19},{CH=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
A302059-1010
A302059-1010
1/8-27 NPTF
1/8-27 NPTF
26
10
16
A302059-1013
A302059-1013
1/4-18 NPTF
1/8-27 NPTF
21,5
14,5
16
A302059-1310
A302059-1310
1/4-18 NPTF
1/8-27 NPTF
30,5
10
19
A302059-1313
A302059-1313
1/4-18 NPTF
1/4-18 NPTF
35,5
14,5
19
A302059-1317
A302059-1317
1/4-18 NPTF
3/8-18 NPTF
21,5
14,5
19
A302059-1713
A302059-1713
3/8-18 NPTF
1/4-18 NPTF
36,5
14,5
22
A302059-1717
A302059-1717
3/8-18 NPTF
3/8-18 NPTF
36,5
14,5
22
A302059-1721
A302059-1721
3/8-18 NPTF
1/2-14 NPTF
28
19
22
A302059-2117
A302059-2117
1/2-14 NPTF
3/8-18 NPTF
42,5
14,5
27
A302059-2121
A302059-2121
1/2-14 NPTF
1/2-14 NPTF
46
19
27
A302059-2126
A302059-2126
1/2-14 NPTF
3/4-14 NPTF
29,5
19
30
A302059-2621
A302059-2621
3/4-14 NPTF
1/2-14 NPTF
49
19
35
A302059-2626
A302059-2626
3/4-14 NPTF
3/4-14 NPTF
49
19
36
A302059-2633
A302059-2633
3/4-14 NPTF
1"-11 1/2 NPTF
34,5
24
35
A302059-3326
A302059-3326
1"-11 1/2 NPTF
3/4-14 NPTF
55,5
19
41
A302059-3333
A302059-3333
1"-11 1/2 NPTF
1"-11 1/2 NPTF
60
24
41
A302059-3342
A302059-3342
1"-11 1/2 NPTF
1"1/4-11 1/2 NPTF
37,5
24,5
46
A302059-4242
A302059-4242
1"1/4-11 1/2 NPTF
1"1/4-11 1/2 NPTF
63
24,5
50
A302059-4848
A302059-4848
1"1/2-11 1/2 NPTF
1"1/2-11 1/2 NPTF
64,5
25,5
60
A302059-6060
A302059-6060
2"-11 1/2 NPTF
2"-11 1/2 NPTF
66
26
75
SA302059-1017
SA302059-1017
1/8-27 NPTF
3/8-18 NPTF
21,5
14,5
19
SA302059-1021
SA302059-1021
1/8-27 NPTF
1/2-14 NPTF
28
19
22
SA302059-1321
SA302059-1321
1/4-18 NPTF
1/2-14 NPTF
28
19
22
SA302059-1326
SA302059-1326
1/4-18 NPTF
3/4-14 NPTF
29,5
19
30
SA302059-1333
SA302059-1333
1/4-18 NPTF
1"-11 1/2 NPTF
34,5
24
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
405001 - 45° (ADJ) MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
I.RFM_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
502058 - CONNECTOR MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
502069 - REDUCING MALE ORFS - FEMALE ORFS
FOR Fittings
06.05.2024
405517 - 45° (ADJ) MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
SMC-10 - Push Fitting Couplers
Reid Supply
21.07.2021
302246 - CONNECTOR FEMALE BPS ISO 7 -1 - MALE BPS TAPER ISO 7-1
FOR Fittings
07.05.2024
Model 5458 - Male branch tee - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
111089 - BRANCH TEE MALE JIC - FEMALE NPTF
FOR Fittings
06.05.2024
302048 - UNION STRAIGHT NPTF FEMALE
FOR Fittings
06.05.2024
9001 - MBSPT-FBSPT Bushing
Brennan Industries
28.01.2021
302334 - BSP ADAPTER MALEWITH ELASTOMER SEAL ISO 1179 PORTS - FEMALE BSPP
FOR Fittings
07.05.2024
0404 - Bore-MP Straight
Brennan Industries
28.01.2021
311013 - BRANCH TEE FEMALE NPTF - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表