您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
207151 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207151.prj},{NB=A207151-2118},{CODE=A207151-2118},{FILENAME=A207151-2118_02},{F=G1/2-14 A GAS},{F1=M18x1,5-6g},{B=42},{D=41},{CH=24},{CH1=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A207151-1010
A207151-1010
G1/8-28 A GAS
M10x1-6g
25,5
27
14
14
A207151-1012
A207151-1012
G1/8-28 A GAS
M12x1,5-6g
25,5
31,5
17
14
A207151-1312
A207151-1312
G1/4-19 A GAS
M12x1,5-6g
28
325
17
19
A207151-1314
A207151-1314
G1/4-19 A GAS
M14x1,5-6g
28
34
19
19
A207151-1316
A207151-1316
G1/4-19 A GAS
M16x1,5-6g
28
37
22
19
A207151-1714
A207151-1714
G3/8-19 A GAS
M14x1,5-6g
36
34
19
22
A207151-1716
A207151-1716
G3/8-19 A GAS
M16x1,5-6g
36
37
22
22
A207151-1718
A207151-1718
G3/8-19 A GAS
M18x1,5-6g
36
39
24
22
A207151-2118
A207151-2118
G1/2-14 A GAS
M18x1,5-6g
42
41
24
27
A207151-2120
A207151-2120
G1/2-14 A GAS
M20x1,5-6g
42
43
27
27
A207151-2122
A207151-2122
G1/2-14 A GAS
M22x1,5-6g
42
43
27
27
A207151-2322
A207151-2322
G5/8-14 A GAS
M22x1,5-6g
46
45
27
27
A207151-2622
A207151-2622
G3/4-14 A GAS
M22x1,5-6g
50
46
27
32
A207151-2626
A207151-2626
G3/4-14 A GAS
M26x1,5-6g
50
50
36
32
A207151-2627
A207151-2627
G3/4-14 A GAS
M27x2-6g
50
50
32
32
A207151-3327
A207151-3327
G1"-11 A GAS
M27x2-6g
59
52
32
41
A207151-3333
A207151-3333
G1"-11 A GAS
M33x2-6g
59
54
41
41
A207151-4242
A207151-4242
G1"1/4-11 A GAS
M42x2-6g
64
58
50
50
A207151-4848
A207151-4848
G1"1/2-11 A GAS
M48x2-6g
74
67
55
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
207140 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
07.05.2024
207162 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE METRIC WITH O.R. ISO 6149 PO...
FOR Fittings
07.05.2024
207128 - 90° ELBOW UNION MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.05.2024
207250 - 90° ELBOW SWIVEL FEMALE BPS - SWIVEL FEMALE BSP
FOR Fittings
06.05.2024
207216 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
207195
FOR Fittings
06.05.2024
207249 - 90° ELBOW SWIVEL FEMALE BPS - MALE BSP
FOR Fittings
06.05.2024
Adjustable elbow coupling male connector EVW fitted - Single parts, tube so...
VOSS
11.04.2023
202024 - CONNECTOR MALE METRIC DIN 3852 - METRIC DIN 3852
FOR Fittings
07.05.2024
C6MLO O-Lok - Swivel nut elbow
Parker
31.05.2022
207173 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE SAE UNF-UN WITH O.R. ISO 119...
FOR Fittings
07.05.2024
507153 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE JIS WITH O.R. JIS 2351 PORT...
FOR Fittings
06.05.2024
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
202013 - CONNECTOR MALE BSP - METRIC DIN 3852
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表