您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
207063- 90° (ADJ) ELBOW MALE METRIC - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207063.prj},{NB=A207063-1817},{CODE=A207063-1817},{FILENAME=A207063-1817_01},{CH=22},{B=31,5},{F=M18x1,5-6g},{D=36,5},{F1=G3/8-19 A GAS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
F1
Thread
ⁿ/ₐ
A207063-1210
A207063-1210
14
24
M12x1,5-6g
27,5
G1/8-28 A GAS
A207063-1213
A207063-1213
19
27
M12x1,5-6g
31,5
G1/4-19 A GAS
A207063-1413
A207063-1413
19
27
M14x1,5-6g
31,5
G1/4-19 A GAS
A207063-1417
A207063-1417
22
28,5
M14x1,5-6g
36,5
G3/8-19 A GAS
A207063-1613-V
A207063-1613-V
19
31,5
M16x1,5-6g
33,5
G1/4-19 A GAS
A207063-1613
A207063-1613
19
31,5
M16x1,5-6g
33,5
G1/4-19 A GAS
A207063-1617
A207063-1617
22
31,5
M16x1,5-6g
36,5
G3/8-19 A GAS
A207063-1621
A207063-1621
27
34
M16x1,5-6g
43
G1/2-14 A GAS
A207063-1817
A207063-1817
22
31,5
M18x1,5-6g
36,5
G3/8-19 A GAS
A207063-1821
A207063-1821
27
34
M18x1,5-6g
43
G1/2-14 A GAS
A207063-2217
A207063-2217
24
36,5
M22x1,5-6g
39,5
G3/8-19 A GAS
A207063-2221
A207063-2221
27
36,5
M22x1,5-6g
43
G1/2-14 A GAS
A207063-2226
A207063-2226
36
39,5
M22x1,5-6g
49
G3/4-14 A GAS
A207063-2621
A207063-2621
27
42
M26x1,5-6g
45,5
G1/2-14 A GAS
A207063-2626
A207063-2626
36
42
M26x1,5-6g
49
G3/4-14 A GAS
A207063-2633
A207063-2633
41
44,5
M26x1,5-6g
52
G1"11 A GAS
A207063-3026
A207063-3026
36
46
M30x1,5-6g
52
G3/4-14 A GAS
A207063-3033
A207063-3033
41
46
M30x1,5-6g
52
G1"11 A GAS
SA207063-1421
SA207063-1421
27
32
M14x1,5-6g
43
G1/2-14 A GAS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表