您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
207030 - 90° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207030.prj},{NB=A207030-3326},{CODE=A207030-3326},{FILENAME=A207030-3326_01},{F=G1\"-11 A GAS},{F1=G3/4-14 A GAS},{B=46},{D=52},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A207030-1010
A207030-1010
G1/8-28 A GAS
G1/8-28 A GAS
22
275
14
A207030-1013
A207030-1013
G1/8-28 A GAS
G1/4-19 A GAS
24
315
19
A207030-1010F05
A207030-1010F05
G1/8-28 A GAS
G1/8-28 A GAS
22
275
14
A207030-1313-V
A207030-1313-V
G1/4-19 A GAS
G1/4-19 A GAS
27
315
19
A207030-1313
A207030-1313
G1/4-19 A GAS
G1/4-19 A GAS
27
315
19
A207030-1317
A207030-1317
G1/4-19 A GAS
G3/8-19 A GAS
28
37
22
A207030-1313F1
A207030-1313F1
G1/4-19 A GAS
G1/4-19 A GAS
27
315
19
A207030-1713-V
A207030-1713-V
G3/8-19 A GAS
G1/4-19 A GAS
29
35
19
A207030-1713
A207030-1713
G3/8-19 A GAS
G1/4-19 A GAS
29
35
19
A207030-1717-V
A207030-1717-V
G3/8-19 A GAS
G3/8-19 A GAS
29
37
22
A207030-1717
A207030-1717
G3/8-19 A GAS
G3/8-19 A GAS
29
37
22
A207030-1717F16
A207030-1717F16
G3/8-19 A GAS
G3/8-19 A GAS
29
37
22
A207030-1721
A207030-1721
G3/8-19 A GAS
G1/2-14 A GAS
32
43
27
A207030-2117
A207030-2117
G1/2-14 A GAS
G3/8-19 A GAS
34
40
22
A207030-2121
A207030-2121
G1/2-14 A GAS
G1/2-14 A GAS
34
43
27
A207030-2121-V
A207030-2121-V
G1/2-14 A GAS
G1/2-14 A GAS
34
43
27
A207030-2126
A207030-2126
G1/2-14 A GAS
G3/4-14 A GAS
39
50
36
A207030-2321
A207030-2321
G5/8-14 A GAS
G1/2-14 A GAS
37
43
27
A207030-2621
A207030-2621
G3/4-14 A GAS
G1/2-14 A GAS
41
46
27
A207030-2626
A207030-2626
G3/4-14 A GAS
G3/4-14 A GAS
41
50
36
A207030-2633
A207030-2633
G3/4-14 A GAS
G1"-11 A GAS
43
53
41
A207030-3326
A207030-3326
G1"-11 A GAS
G3/4-14 A GAS
46
52
36
A207030-3333
A207030-3333
G1"-11 A GAS
G1"-11 A GAS
46
53
41
A207030-3342
A207030-3342
G1"-11 A GAS
G1"1/4-11 A GAS
50
58
50
A207030-3348
A207030-3348
G1"-11 A GAS
G1"1/2-11 A GAS
57
63
55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表