您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
202409 - STRAIGHT UNION FITTING MALE/FEMALE BPS + BSP PORT FOR PRESSURE TEST POINT
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202409.prj},{NB=A202409-1717},{CODE=A202409-1717},{FILENAME=A202409-1717_00},{A=55},{CH=36},{B=12},{F=G3/8-19 A GAS},{D=19},{CH1=22},{F1=G3/8-19 A GAS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
CH1
Hexagonal key
[mm]
F1
Thread
ⁿ/ₐ
A202409-1313
A202409-1313
51,5
36
11
G1/4-19 A GAS
16,5
19
G1/4-19 A GAS
A202409-1717
A202409-1717
55
36
12
G3/8-19 A GAS
19
22
G3/8-19 A GAS
A202409-2121
A202409-2121
60
36
14
G1/2-14 A GAS
22
27
G1/2-14 A GAS
A202409-2626
A202409-2626
66,5
36
16
G3/4-14 A GAS
26,5
32
G3/4-14 A GAS
A202409-3333
A202409-3333
73
36
18
G1"-11 A GAS
30
41
G1"-11 A GAS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
302411 - CONNECTOR FEMALE BSPP - MALE BSPP BONDED ISO 1179 PORTS
FOR Fittings
07.05.2024
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
210012 - 90° (ADJ) LONG ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
213084 - SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
EMA4 - Test Point with threaded connection M 16x1,5
Parker
14.11.2022
SO 01021 - Straight union
SERTO
11.03.2024
EMA3 - Test Point with threaded connection M 16x2
Parker
16.11.2022
211153- SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
R6P4MLO O-Lok - Test point connection
Parker
31.05.2022
CSHK - Test coupling with screw lock
Gates Tube Fittings
16.02.2022
Pressure Sensor SCP02
Parker
22.11.2022
202013 - CONNECTOR MALE BSP - METRIC DIN 3852
FOR Fittings
07.05.2024
PA17 - Adaptor male-female, parallel
C Matic
02.04.2021
202057 - BRAZE ON CONNECTOR MALE BSP
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表