您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
202035 - CONNECTOR MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202035.prj},{NB=A202035-4233},{CODE=A202035-4233},{FILENAME=A202035-4233_01},{F=G1\"1/4-11 A GAS},{F1=1\"5/16-12 UN-2A},{A=50,5},{B=20},{D=15},{CH=46}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A202035-1011
A202035-1011
G1/8-28 A GAS
7/16-20 UNF-2A
25
8
9
14
A202035-1012
A202035-1012
G1/8-28 A GAS
1/2-20 UNF-2A
25
8
9
16
A202035-1314
A202035-1314
G1/4-19 A GAS
9/16-18 UNF-2A
30
11
10
19
A202035-1319
A202035-1319
G1/4-19 A GAS
3/4-16 UNF-2A
31,5
11
11
22
A202035-1712
A202035-1712
G3/8-19 A GAS
1/2-20 UNF-2A
31
12
9
19
A202035-1312
A202035-1312
G1/4-19 A GAS
1/2-20 UNF-2A
28
11
9
16
A202035-1714
A202035-1714
G3/8-19 A GAS
9/16-18 UNF-2A
31
12
10
19
A202035-1719
A202035-1719
G3/8-19 A GAS
3/4-16 UNF-2A
32,5
12
11
22
A202035-1722
A202035-1722
G3/8-19 A GAS
7/8-14 UNF-2A
36,5
12
13
27
A202035-2127
A202035-2127
G1/2-14 A GAS
1"1/16-12 UN-2A
42
14
15
32
A202035-2322
A202035-2322
G5/8-14 A GAS
7/8-14 UNF-2A
38,5
16
13
27
A202035-2119
A202035-2119
G1/2-14 A GAS
3/4-16 UNF-2A
35
14
11
22
A202035-2612
A202035-2612
G3/4-14 A GAS
1/2-20 UNF-2A
37
16
9
27
A202035-2622
A202035-2622
G3/4-14 A GAS
7/8-14 UNF-2A
40,5
16
13
27
A202035-2627
A202035-2627
G3/4-14 A GAS
1"1/16-12 UN-2A
44
16
15
32
A202035-2122
A202035-2122
G1/2-14 A GAS
7/8-14 UNF-2A
37,5
14
13
27
A202035-2630
A202035-2630
G3/4-14 A GAS
1"3/16-12 UN-2A
44
16
15
35
A202035-2633
A202035-2633
G3/4-14 A GAS
1"5/16-12 UN-2A
45
16
15
38
A202035-3333
A202035-3333
G1"-11 A GAS
1"5/16-12 UN-2A
49
19
15
38
A202035-3341
A202035-3341
G1"-11 A GAS
1"5/8-12 UN-2A
49,5
19
15
50
A202035-3327
A202035-3327
G1"-11 A GAS
1"1/16-12 UN-2A
48
19
15
36
A202035-4248
A202035-4248
G1"1/4-11 A GAS
1"7/8-12 UN-2A
52,5
20
15
55
A202035-4848
A202035-4848
G1"1/2-11 A GAS
1"7/8-12 UN-2A
54
22
15
55
A202035-4233
A202035-4233
G1"1/4-11 A GAS
1"5/16-12 UN-2A
50,5
20
15
46
SA202035-1009
SA202035-1009
G1/8-28 A GAS
3/8-24 UNF-2A
23
8
7,5
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
10.06.2024
202145 - CONNECTOR MALE METRIC - MALE BSPP WITH O.R. AND RETAINING RING IS...
FOR Fittings
10.06.2024
202013 - CONNECTOR MALE BSP - METRIC DIN 3852
FOR Fittings
10.06.2024
502025 - CONNECTOR MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
10.06.2024
202002 - UNION BSP -BSP
FOR Fittings
06.06.2024
702016 - CONNECTOR MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
10.06.2024
202200 - CONNECTOR MALE BSP - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
10.06.2024
202167 - CONNECTOR MALE BSP - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
AGR ( ISO 12151-6 / ISO 8434-6) - BSP Males Cylindrical 60° Cone
VOSS
13.03.2024
WSC07_08 - 74 ° conical flared sealing transition joint, one end with Ameri...
Yiheda 3D Electronic Gallery
09.05.2024
202299 - CONNECTOR MALE BSP - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORT...
FOR Fittings
10.06.2024
202211 - UNION MALE BSP - SWIVEL NUT BSP
FOR Fittings
06.06.2024
EAGK - Male adaptor nipples BSPT, with 60° taper
EXMAR
02.06.2021
EDKL - Nipples with universal taper, straight
EXMAR
09.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表