您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
202002 - UNION BSP -BSP
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202002.prj},{NB=A202002-4860},{CODE=A202002-4860},{FILENAME=A202002-4860_01},{F=G1\"1/2-11 A GAS},{F1=G2\"-11 A GAS},{A=59},{B=22},{D=25},{CH=70}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A202002-1010
A202002-1010
G1/8-28 A GAS
G1/8-28 A GAS
25
9,5
9,5
14
A202002-1013
A202002-1013
G1/8-28 A GAS
G1/4-19 A GAS
25
8
11
19
A202002-1313
A202002-1313
G1/4-19 A GAS
G1/4-19 A GAS
28
11
11
19
A202002-1317
A202002-1317
G1/4-19 A GAS
G3/8-19 A GAS
30
11
12
22
A202002-1321
A202002-1321
G1/4-19 A GAS
G1/2-14 A GAS
33
11
14
27
A202002-1726
A202002-1726
G3/8-19 A GAS
G3/4-14 A GAS
39
12
16
32
A202002-2121
A202002-2121
G1/2-14 A GAS
G1/2-14 A GAS
35
14
14
27
A202002-1717
A202002-1717
G3/8-19 A GAS
G3/8-19 A GAS
31
12
12
22
A202002-2123
A202002-2123
G1/2-14 A GAS
G5/8-14 A GAS
38
14
16
27
A202002-2126
A202002-2126
G1/2-14 A GAS
G3/4-14 A GAS
40
14
16
32
A202002-2323
A202002-2323
G5/8-14 A GAS
G5/8-14 A GAS
42
16
16
27
A202002-1721
A202002-1721
G3/8-19 A GAS
G1/2-14 A GAS
34
12
14
27
A202002-2326
A202002-2326
G5/8-14 A GAS
G3/4-14 A GAS
40
16
16
32
A202002-2633
A202002-2633
G3/4-14 A GAS
G1"-11 A GAS
46
16
19
41
A202002-3333
A202002-3333
G1"-11 A GAS
G1"-11 A GAS
48
19
19
41
A202002-3342
A202002-3342
G1"-11 A GAS
G1"1/4-11 A GAS
50
19
20
50
A202002-3348
A202002-3348
G1"-11 A GAS
G1"1/2-11 A GAS
53
19
22
55
A202002-4242
A202002-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
50
20
20
50
A202002-2626
A202002-2626
G3/4-14 A GAS
G3/4-14 A GAS
44
16
16
32
A202002-4248
A202002-4248
G1"1/4-11 A GAS
G1"1/2-11 A GAS
54
20
22
55
A202002-4848
A202002-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
55
22
22
55
A202002-4860
A202002-4860
G1"1/2-11 A GAS
G2"-11 A GAS
59
22
25
70
A202002-6060
A202002-6060
G2"-11 A GAS
G2"-11 A GAS
63
25
25
70
SA202002-1017
SA202002-1017
G1/8-28 A GAS
G3/8-19 A GAS
27
8
12
22
SA202002-1021
SA202002-1021
G1/8-28 A GAS
G1/2-14 A GAS
30
8
14
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表