您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
201045 - MALE PLUG BSP
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/201045.prj},{NB=A201045-23},{CODE=A201045-23},{FILENAME=A201045-23_00},{F=G5/8-14 A GAS},{A=25},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
A201045-10
A201045-10
G1/8-28 A GAS
16
14
A201045-13
A201045-13
G1/4-19 A GAS
17
19
A201045-17
A201045-17
G3/8-19 A GAS
19
22
A201045-21
A201045-21
G1/2-14 A GAS
22
27
A201045-23
A201045-23
G5/8-14 A GAS
25
27
A201045-26
A201045-26
G3/4-14 A GAS
26
32
A201045-33
A201045-33
G1"-11 A GAS
29
41
A201045-42
A201045-42
G1"1/4-11 A GAS
31
50
A201045-48
A201045-48
G1"1/2-11 A GAS
35
55
SA201045-60
SA201045-60
G2"-11 A GAS
41,5
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
202057 - BRAZE ON CONNECTOR MALE BSP
FOR Fittings
06.05.2024
PNMK4 Adapter - Plug
Parker
31.05.2022
102287 - BRAZE CONNECTOR FEMALE JIC
FOR Fittings
06.05.2024
Bonded Seal
HAVIT
21.12.2023
16005 - ISO G - Plug with flange - spanner
Norgren
25.04.2024
203003 - BULKHEAD UNION MALE BSP -BSP
FOR Fittings
06.05.2024
701003 - CUTTING RING DIN - L SERIES
FOR Fittings
06.05.2024
202211 - UNION MALE BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
202013 - CONNECTOR MALE BSP - METRIC DIN 3852
FOR Fittings
07.05.2024
16206 - ISO G - Plug with flange - int hex
Norgren
25.04.2024
202354 - CONNECTOR MALE BPS - MALE BSP
FOR Fittings
06.05.2024
201122 - NUT
FOR Fittings
06.05.2024
QS_G - Push-in fitting
Festo
29.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表