Diaphragm Valve Pneumatic Actuated Type AI (Double action), Flange End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
Diaphragm Valve, Pneumatic actuated Type AI
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_dv_type_ai/di_va_pn_ac_ai_jis_flange.prj},{NB=A14IFUEFD040},{CNSORDERNO=A14IFUEFD040},{STD=DIN},{NDMM=40},{NDINCH=1 1/2},{MD=40},{D=150},{C=110},{N=4},{H=18},{D2=108x108},{D3=184},{E=154},{L=200},{T=20},{HH=238},{H1=27.5},{A3=85},{S=45},{S1=9},{S2=15},{VERS=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
MD
d
[mm]
D
[mm]
C
[mm]
N
n
[mm]
H
h
[mm]
D2
[mm]
D3
[mm]
E
[mm]
L
[mm]
T
t
[mm]
HH
H
[mm]
H1
[mm]
A3
[mm]
S
[mm]
S1
[mm]
S2
[mm]
A14IFUEF1015
A14IFUEF1015
JIS
15
1/2
16
95
70
4
15
54x66
91
94
110
12
145
19.5
55
25
7
13
A14IFUEF1020
A14IFUEF1020
JIS
20
3/4
20
100
75
4
15
60x74
91
94
120
13
153
17.5
55
25
7
13
A14IFUEF1025
A14IFUEF1025
JIS
25
1
25
125
90
4
19
67x80
100
102
130
13
161
18.5
60
25
7
13
A14IFUEF1032
A14IFUEF1032
JIS
32
1 1/4
32
135
100
4
19
67x80
100
102
142
16
165
22.5
60
25
7
13
A14IFUEF1040
A14IFUEF1040
JIS
40
1 1/2
40
140
105
4
19
108x108
184
154
180
16
238
27.5
85
45
9
15
A14IFUEF1050
A14IFUEF1050
JIS
50
2
52
155
120
4
19
123x123
184
154
210
20
254
36.0
85
45
9
15
A14IFUEFD015
A14IFUEFD015
DIN
15
1/2
16
95
65
4
14
54x66
91
94
130
12
145
19.5
55
25
7
13
A14IFUEFD020
A14IFUEFD020
DIN
20
3/4
20
105
75
4
14
60x74
91
94
150
13
153
17.5
55
25
7
13
A14IFUEFD025
A14IFUEFD025
DIN
25
1
25
115
85
4
14
67x80
100
102
160
13
161
18.5
60
25
7
13
A14IFUEFD032
A14IFUEFD032
DIN
32
1 1/4
32
140
100
4
18
67x80
100
102
180
16
165
22.5
60
25
7
13
A14IFUEFD040
A14IFUEFD040
DIN
40
1 1/2
40
150
110
4
18
108x108
184
154
200
20
238
27.5
85
45
9
15
A14IFUEFD050
A14IFUEFD050
DIN
50
2
52
165
125
4
18
123x123
184
154
230
22
254
36.0
85
45
9
15
A14IFUEFJ015
A14IFUEFJ015
ANSI
15
1/2
16
89
61
4
16
54x66
91
94
110
11
145
19.5
55
25
7
13
A14IFUEFJ020
A14IFUEFJ020
ANSI
20
3/4
20
98
70
4
16
60x74
91
94
120
13
153
17.5
55
25
7
13
A14IFUEFJ025
A14IFUEFJ025
ANSI
25
1
25
108
80
4
16
67x80
100
102
130
15
161
18.5
60
25
7
13
A14IFUEFJ040
A14IFUEFJ040
ANSI
40
1 1/2
40
127
99
4
16
108x108
184
154
180
16
238
27.5
85
45
9
15
A14IFUEFJ050
A14IFUEFJ050
ANSI
50
2
52
152
121
4
19
123x123
184
154
210
20
254
36.0
85
45
9
15
A14IFUEFA015
A14IFUEFA015
ANSI
15
1/2
16
89
61
4
16
54x66
91
94
108
11
145
19.5
55
25
7
13
A14IFUEFA020
A14IFUEFA020
ANSI
20
3/4
20
98
70
4
16
60x74
91
94
149
13
153
17.5
55
25
7
13
A14IFUEFA025
A14IFUEFA025
ANSI
25
1
25
108
80
4
16
67x80
100
102
149
15
161
18.5
60
25
7
13
A14IFUEFA032
A14IFUEFA032
ANSI
32
1 1/4
32
117
89
4
16
67x80
100
102
162
16
165
22.5
60
25
7
13
A14IFUEFA040
A14IFUEFA040
ANSI
40
1 1/2
40
127
99
4
16
108x108
184
154
176
16
238
27.5
85
45
9
15
A14IFUEFA050
A14IFUEFA050
ANSI
50
2
52
152
121
4
19
123x123
184
154
202
20
254
36.0
85
45
9
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表