您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
113036 - RUN (ADJ) TEE MALE JIC - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/113036.prj},{NB=A113036-2226},{CODE=A113036-2226},{FILENAME=A113036-2226_00},{J=1\"3/16-12 UN-2A},{F=M26x1,5-6g},{J1=1\"3/16-12 UN-2A},{B=44},{B1=44},{C=50.5},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
J1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A113036-0610
A113036-0610
7/16-20 UNF-2A
M10x1-6g
7/16-20 UNF-2A
22,5
22,5
27.5
14
A113036-0612
A113036-0612
7/16-20 UNF-2A
M12x1,5-6g
7/16-20 UNF-2A
27
27
31.5
17
A113036-0810
A113036-0810
1/2-20 UNF-2A
M10x1-6g
1/2-20 UNF-2A
24
24
27.5
14
A113036-0812
A113036-0812
1/2-20 UNF-2A
M12x1,5-6g
1/2-20 UNF-2A
27
27
31.5
17
A113036-0814
A113036-0814
1/2-20 UNF-2A
M14x1,5-6g
1/2-20 UNF-2A
27
27
32.5
19
A113036-1014
A113036-1014
9/16-18 UNF-2A
M14x1,5-6g
9/16-18 UNF-2A
27
27
32.5
19
A113036-1016
A113036-1016
9/16-18 UNF-2A
M16x1,5-6g
9/16-18 UNF-2A
28,5
28.5
36.5
22
A113036-1216
A113036-1216
3/4-16 UNF-2A
M16x1,5-6g
3/4-16 UNF-2A
31,5
31.5
36.5
22
A113036-1218
A113036-1218
3/4-16 UNF-2A
M18x1,5-6g
3/4-16 UNF-2A
31,5
31.5
39.5
24
A113036-1618
A113036-1618
7/8-14 UNF-2A
M18x1,5-6g
7/8-14 UNF-2A
36,5
36.5
41.5
24
A113036-1620
A113036-1620
7/8-14 UNF-2A
M20x1,5-6g
7/8-14 UNF-2A
36,5
36.5
43
27
A113036-162210
A113036-162210
7/8-14 UNF-2A
M22x1,5-6g
9/16-18 UNF-2A
36,5
31,5
43
27
A113036-1622
A113036-1622
7/8-14 UNF-2A
M22x1,5-6g
7/8-14 UNF-2A
36,5
36.5
43
27
A113036-2022
A113036-2022
1"1/16-12 UN-2A
M22x1,5-6g
1"1/16-12 UN-2A
42
42
45.5
27
A113036-2027
A113036-2027
1"1/16-12 UN-2A
M27x2-6g
1"1/16-12 UN-2A
42
42
51.5
32
A113036-2226
A113036-2226
1"3/16-12 UN-2A
M26x1,5-6g
1"3/16-12 UN-2A
44
44
50.5
36
A113036-2527
A113036-2527
1"5/16-12 UN-2A
M27x2-6g
1"5/16-12 UN-2A
46
46
55
32
A113036-2533
A113036-2533
1"5/16-12 UN-2A
M33x2-6g
1"5/16-12 UN-2A
46
46
55
41
A113036-3242
A113036-3242
1"5/8-12 UN-2A
M42x2-6g
1"5/8-12 UN-2A
52
52
60
50
A113036-3848
A113036-3848
1"7/8-12 UN-2A
M48x2-6g
1"7/8-12 UN-2A
59
59
67
55
SA113036-061406
SA113036-061406
7/16-20 UNF-2A
M14x1,5-6g
7/16-20 UNF-2A
27
27
32.5
19
SA113036-061812
SA113036-061812
7/16-20 UNF-2A
M18x1,5-6g
3/4-16 UNF-2A
29
31.5
39.5
24
SA113036-081812
SA113036-081812
1/2-20 UNF-2A
M18x1,5-6g
3/4-16 UNF-2A
29
31.5
39.5
24
SA113036-101810
SA113036-101810
9/16-18 UNF-2A
M18x1,5-6g
9/16-18 UNF-2A
29
29
39.5
24
SA113036-102216
SA113036-102216
9/16-18 UNF-2A
M22x1,5-6g
7/8-14 UNF-2A
31,5
36.5
43
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
113135 - RUN (ADJ) TEE MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
113014 - RUN (ADJ) TEE MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
113081 - RUN TEE MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
FBBSB - Ball valve/tapered opening
SRD-FA
04.07.2022
702182 - PRESSURE TEST CONNECTOR M16X2 WITH DIN L SWIVEL NUT (DKOL)
FOR Fittings
06.05.2024
FBBKB - Ball valve/tapered opening
SRD-FA
04.07.2022
702687
FOR Fittings
06.05.2024
BRTKB - Ball Valves -Brass-
Misumi
08.06.2021
711511 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO...
FOR Fittings
07.05.2024
FBBFB - Ball valve/single piece
SRD-FA
09.09.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表