您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
111122 - BRANCH (ADJ) TEE MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/111122.prj},{NB=A111122-1218},{CODE=A111122-1218},{FILENAME=A111122-1218_00},{J=3/4-16 UNF-2A},{F=M18x1,5-6g},{J1=3/4-16 UNF-2A},{B=31,5},{B1=31.5},{C=39.5},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
J1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A111122-0610
A111122-0610
7/16-20 UNF-2A
M10x1-6g
7/16-20 UNF-2A
22,5
22,5
27.5
14
A111122-0612
A111122-0612
7/16-20 UNF-2A
M12x1,5-6g
7/16-20 UNF-2A
27
27
31.5
17
A111122-0810
A111122-0810
1/2-20 UNF-2A
M10x1-6g
1/2-20 UNF-2A
24
24
27.5
14
A111122-0812
A111122-0812
1/2-20 UNF-2A
M12x1,5-6g
1/2-20 UNF-2A
27
27
31.5
17
A111122-0814
A111122-0814
1/2-20 UNF-2A
M14x1,5-6g
1/2-20 UNF-2A
27
27
32.5
19
A111122-1014
A111122-1014
9/16-18 UNF-2A
M14x1,5-6g
9/16-18 UNF-2A
27
27
32.5
19
A111122-1016
A111122-1016
9/16-18 UNF-2A
M16x1,5-6g
9/16-18 UNF-2A
28,5
28.5
36.5
22
A111122-1216
A111122-1216
3/4-16 UNF-2A
M16x1,5-6g
3/4-16 UNF-2A
31,5
31.5
36.5
22
A111122-1218
A111122-1218
3/4-16 UNF-2A
M18x1,5-6g
3/4-16 UNF-2A
31,5
31.5
39.5
24
A111122-1618
A111122-1618
7/8-14 UNF-2A
M18x1,5-6g
7/8-14 UNF-2A
36,5
36.5
42
24
A111122-1622
A111122-1622
7/8-14 UNF-2A
M22x1,5-6g
7/8-14 UNF-2A
36,5
36.5
43
27
A111122-2022
A111122-2022
1"1/16-12 UN-2A
M22x1,5-6g
1"1/16-12 UN-2A
42
42
45.5
27
A111122-2027
A111122-2027
1"1/16-12 UN-2A
M27x2-6g
1"1/16-12 UN-2A
42
42
51.5
32
A111122-2533-V
A111122-2533-V
1"5/16-12 UN-2A
M33x2-6g
1"5/16-12 UN-2A
46
46
55
41
A111122-2533
A111122-2533
1"5/16-12 UN-2A
M33x2-6g
1"5/16-12 UN-2A
46
46
55
41
A111122-3848
A111122-3848
1"7/8-12 UN-2A
M48x2-6g
1"7/8-12 UN-2A
59
59
67
55
SA111122-121618
SA111122-121618
3/4-16 UNF-2A
M18x1,5-6g
7/8-14 UNF-2A
33,5
36.5
42
24
SA111122-1222
SA111122-1222
3/4-16 UNF-2A
M22x1,5-6g
3/4-16 UNF-2A
34
34
43
27
SA111122-1616
SA111122-1616
7/8-14 UNF-2A
M16x1,5-6g
7/8-14 UNF-2A
36,5
36,5
39
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S87OMX Triple-Lok - Male stud branch tee
Parker
31.05.2022
Fitting A25 Extension
Metalwork
21.07.2022
104025 - LONG CONNECTOR MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING I...
FOR Fittings
07.05.2024
Fitting A18 Tee, Lateral Female
Metalwork
21.07.2022
102001 - UNION JIC - JIC
FOR Fittings
06.05.2024
111012 - SWIVEL NUT BRANCH TEE MALE JIC
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表