您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
111067 - BRANCH TEE MALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/111067.prj},{NB=A111067-1621},{CODE=A111067-1621},{FILENAME=A111067-1621_00},{J=7/8-14 UNF-2A},{F=R1/2-14 GAS con.},{J1=7/8-14 UNF-2A},{B=36,5},{B1=36.5},{C=37}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
J1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
A111067-0610
A111067-0610
7/16-20 UNF-2A
R1/8-28 GAS con.
7/16-20 UNF-2A
22,5
22.5
19.5
A111067-0613
A111067-0613
7/16-20 UNF-2A
R1/4-19 GAS con.
7/16-20 UNF-2A
27
27
27.5
A111067-0810
A111067-0810
1/2-20 UNF-2A
R1/8-28 GAS con.
1/2-20 UNF-2A
24
24
19.5
A111067-0813
A111067-0813
1/2-20 UNF-2A
R1/4-19 GAS con.
1/2-20 UNF-2A
27
27
27.5
A111067-1013
A111067-1013
9/16-18 UNF-2A
R1/4-19 GAS con.
9/16-18 UNF-2A
27
27
27.5
A111067-1017
A111067-1017
9/16-18 UNF-2A
R3/8-19 GAS con.
9/16-18 UNF-2A
28,5
28.5
31
A111067-1021
A111067-1021
9/16-18 UNF-2A
R1/2-14 GAS con.
9/16-18 UNF-2A
31
31
37
A111067-1213
A111067-1213
3/4-16 UNF-2A
R1/4-19 GAS con.
3/4-16 UNF-2A
31,5
31.5
31
A111067-1217
A111067-1217
3/4-16 UNF-2A
R3/8-19 GAS con.
3/4-16 UNF-2A
31,5
31.5
31
A111067-1221
A111067-1221
3/4-16 UNF-2A
R1/2-14 GAS con.
3/4-16 UNF-2A
34
34
37
A111067-1617
A111067-1617
7/8-14 UNF-2A
R3/8-19 GAS con.
7/8-14 UNF-2A
36,5
36.5
32
A111067-1621
A111067-1621
7/8-14 UNF-2A
R1/2-14 GAS con.
7/8-14 UNF-2A
36,5
36.5
37
A111067-1626
A111067-1626
7/8-14 UNF-2A
R3/4-14 GAS con.
7/8-14 UNF-2A
39,5
39.5
40.5
A111067-2021
A111067-2021
1"1/16-12 UN-2A
R1/2-14 GAS con.
1"1/16-12 UN-2A
42
42
40.5
A111067-2026
A111067-2026
1"1/16-12 UN-2A
R3/4-14 GAS con.
1"1/16-12 UN-2A
42
42
40.5
A111067-2033
A111067-2033
1"1/16-12 UN-2A
R1"-11 GAS con.
1"1/16-12 UN-2A
45
45
50
A111067-2226
A111067-2226
1"3/16-12 UN-2A
R3/4-14 GAS con.
1"3/16-12 UN-2A
44
44
43
A111067-2526
A111067-2526
1"5/16-12 UN-2A
R3/4-14 GAS con.
1"5/16-12 UN-2A
46
46
44.5
A111067-2533
A111067-2533
1"5/16-12 UN-2A
R1"-11 GAS con.
1"5/16-12 UN-2A
46
46
50
A111067-3233
A111067-3233
1"5/8-12 UN-2A
R1"-11 GAS con.
1"5/8-12 UN-2A
52
52
59
A111067-3242
A111067-3242
1"5/8-12 UN-2A
R1"1/4-11 GAS con.
1"5/8-12 UN-2A
52
52
60
A111067-3848
A111067-3848
1"7/8-12 UN-2A
R1"1/2-11 GAS con.
1"7/8-12 UN-2A
59
59
67
SA111067-101026
SA111067-101026
9/16-18 UNF-2A
R3/4-14 GAS con.
9/16-18 UNF-2A
34
34
40.5
SA111067-251648
SA111067-251648
1"5/16-12 UN-2A
R1"1/2-11 GAS con.
7/8-14 UNF-2A
54,5
50.5
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表