您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
111001 - UNION TEE MALE JIC
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/111001.prj},{NB=SA111001-161610},{CODE=SA111001-161610},{FILENAME=SA111001-161610_00},{J=7/8-14 UNF-2A},{J2=9/16-18 UNF-2A},{B=36,5},{F=},{A1=},{L1=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
J2
Thread
ⁿ/ₐ
B
[mm]
F
Thread
ⁿ/ₐ
A1
[mm]
L1
[mm]
A111001-06
A111001-06
7/16-20 UNF-2A
7/16-20 UNF-2A
23
A111001-08
A111001-08
1/2-20 UNF-2A
1/2-20 UNF-2A
24
A111001-10
A111001-10
9/16-18 UNF-2A
9/16-18 UNF-2A
27
A111001-12
A111001-12
3/4-16 UNF-2A
3/4-16 UNF-2A
31,5
A111001-16
A111001-16
7/8-14 UNF-2A
7/8-14 UNF-2A
36,5
A111001-20
A111001-20
1"1/16-12 UN-2A
1"1/16-12 UN-2A
42
A111001-22
A111001-22
1"3/16-12 UN-2A
1"3/16-12 UN-2A
44
A111001-25
A111001-25
1"5/16-12 UN-2A
1"5/16-12 UN-2A
46
A111001-32
A111001-32
1"5/8-12 UN-2A
1"5/8-12 UN-2A
52
A111001-38
A111001-38
1"7/8-12 UN-2A
1"7/8-12 UN-2A
59
SA111001-060610
SA111001-060610
7/16-20 UNF-2A
9/16-18 UNF-2A
27
SA111001-060806
SA111001-060806
7/16-20 UNF-2A
7/16-20 UNF-2A
24
1/2-20 UNF-2A
SA111001-061010
SA111001-061010
7/16-20 UNF-2A
9/16-18 UNF-2A
27
9/16-18 UNF-2A
SA111001-080806
SA111001-080806
1/2-20 UNF-2A
7/16-20 UNF-2A
24
SA111001-080810
SA111001-080810
1/2-20 UNF-2A
9/16-18 UNF-2A
27
SA111001-080812
SA111001-080812
1/2-20 UNF-2A
3/4-16 UNF-2A
29
SA111001-080816
SA111001-080816
1/2-20 UNF-2A
7/8-14 UNF-2A
31
SA111001-081208
SA111001-081208
1/2-20 UNF-2A
1/2-20 UNF-2A
29
3/4-16 UNF-2A
31,5
SA111001-101006
SA111001-101006
9/16-18 UNF-2A
7/16-20 UNF-2A
27
SA111001-101008
SA111001-101008
9/16-18 UNF-2A
1/2-20 UNF-2A
27
SA111001-101012
SA111001-101012
9/16-18 UNF-2A
3/4-16 UNF-2A
28
SA111001-101016
SA111001-101016
9/16-18 UNF-2A
7/8-14 UNF-2A
31
SA111001-101610
SA111001-101610
9/16-18 UNF-2A
9/16-18 UNF-2A
31
7/8-14 UNF-2A
36,5
SA111001-101616
SA111001-101616
9/16-18 UNF-2A
7/8-14 UNF-2A
31
7/8-14 UNF-2A
36,5
SA111001-121010
SA111001-121010
3/4-16 UNF-2A
9/16-18 UNF-2A
31,5
9/16-18 UNF-2A
28
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
111012 - SWIVEL NUT BRANCH TEE MALE JIC
FOR Fittings
06.05.2024
114004 - BULKHEAD RUN TEE MALE JIC
FOR Fittings
06.05.2024
115005 - UNION CROSS MALE JIC
FOR Fittings
06.05.2024
107204 - 90° ELBOW SWIVEL FEMALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
JMTX Triple Lok - Swivel nut tee
Parker
31.05.2022
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.05.2024
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
R6MX Triple-Lok - Swivel nut run tee
Parker
31.05.2022
102012 - CONNECTOR MALE JIC - SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
502311 - UNION STRAIGHT MALE ORFS - SWIVEL NUT ORFS + PRESSURE TEST PORT BS...
FOR Fittings
06.05.2024
102166 - CONNECTOR SWIVEL FEMALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
107006 - 90° ELBOW MALE JIC - JIC
FOR Fittings
06.05.2024
JX6 Triple-Lok - Swivel nut union tee
Parker
31.05.2022
JMTX Triple-Lok Branch - Union tee reducing
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表