您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
110077 - 90° (ADJ) LONG ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/110077.prj},{NB=A110077-1016},{CODE=A110077-1016},{FILENAME=A110077-1016_00},{J=9/16-18 UNF-2A},{F=M16x1,5-6g},{B=28,5},{C=67},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A110077-0810
A110077-0810
1/2-20 UNF-2A
M10x1-6g
24
49.5
14
A110077-0812
A110077-0812
1/2-20 UNF-2A
M12x1,5-6g
27
53.5
17
A110077-1014
A110077-1014
9/16-18 UNF-2A
M14x1,5-6g
27
56.5
19
A110077-1016
A110077-1016
9/16-18 UNF-2A
M16x1,5-6g
28,5
67
22
A110077-1218
A110077-1218
3/4-16 UNF-2A
M18x1,5-6g
31,5
67
24
A110077-1222
A110077-1222
3/4-16 UNF-2A
M22x1,5-6g
33,5
78
27
A110077-1618
A110077-1618
7/8-14 UNF-2A
M18x1,5-6g
36,5
75
24
A110077-1622
A110077-1622
7/8-14 UNF-2A
M22x1,5-6g
36,5
78
27
A110077-2022
A110077-2022
1"1/16-12 UN-2A
M22x1,5-6g
42
88
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KFW - Swivel Long Elbow
SMC
28.09.2023
110011 - 90° (ADJ) LONG ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
109008 - 90° LONG ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
710530 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO...
FOR Fittings
07.05.2024
710541 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. AND...
FOR Fittings
07.05.2024
107161 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
110033 - 90° LONG ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
109019 - 90° LONG ELBOW MALE JIC - MALE GAS TAPER ISO 7
FOR Fittings
07.05.2024
210001 - 90° (ADJ) LONG ELBOW MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 1192...
FOR Fittings
07.05.2024
110044 - 90° LONG ELBOW MALE JIC - MALE GAS TAPER ISO 7
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表