您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
110011 - 90° (ADJ) LONG ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/110011.prj},{NB=A110011-1226},{CODE=A110011-1226},{FILENAME=A110011-1226_01},{J=3/4-16 UNF-2A},{F=G3/4-14 A GAS},{B=37},{C=92},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A110011-0610
A110011-0610
7/16-20 UNF-2A
G1/8-28 A GAS
22,5
46
14
A110011-0613-V
A110011-0613-V
7/16-20 UNF-2A
G1/4-19 A GAS
27
56.5
19
A110011-0613
A110011-0613
7/16-20 UNF-2A
G1/4-19 A GAS
27
56.5
19
A110011-0617
A110011-0617
7/16-20 UNF-2A
G3/8-19 A GAS
28,5
67
22
A110011-0621
A110011-0621
7/16-20 UNF-2A
G1/2-14 A GAS
31
78
27
A110011-0810
A110011-0810
1/2-20 UNF-2A
G1/8-28 A GAS
24
49.5
14
A110011-0813
A110011-0813
1/2-20 UNF-2A
G1/4-19 A GAS
27
56.5
19
A110011-0817
A110011-0817
1/2-20 UNF-2A
G3/8-19 A GAS
28,5
67
22
A110011-1013
A110011-1013
9/16-18 UNF-2A
G1/4-19 A GAS
27
56.5
19
A110011-1017
A110011-1017
9/16-18 UNF-2A
G3/8-19 A GAS
28,5
67
22
A110011-1021
A110011-1021
9/16-18 UNF-2A
G1/2-14 A GAS
31
78
27
A110011-1213
A110011-1213
3/4-16 UNF-2A
G1/4-19 A GAS
31,5
64
19
A110011-1217
A110011-1217
3/4-16 UNF-2A
G3/8-19 A GAS
31,5
67
22
A110011-1221
A110011-1221
3/4-16 UNF-2A
G1/2-14 A GAS
34
78
27
A110011-1226
A110011-1226
3/4-16 UNF-2A
G3/4-14 A GAS
37
92
36
A110011-1617
A110011-1617
7/8-14 UNF-2A
G3/8-19 A GAS
36,5
75
22
A110011-1621
A110011-1621
7/8-14 UNF-2A
G1/2-14 A GAS
36,5
78
27
A110011-1626
A110011-1626
7/8-14 UNF-2A
G3/4-14 A GAS
39,5
92
36
A110011-2021
A110011-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
42
88
27
A110011-2026
A110011-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
42
92
36
A110011-2033
A110011-2033
1"1/16-12 UN-2A
G1"-11 A GAS
44,5
105
41
A110011-2226
A110011-2226
1"3/16-12 UN-2A
G3/4-14 A GAS
44
99
36
A110011-2526
A110011-2526
1"5/16-12 UN-2A
G3/4-14 A GAS
46
105
36
A110011-2533
A110011-2533
1"5/16-12 UN-2A
G1"-11 A GAS
46
105
41
A110011-2542
A110011-2542
1"5/16-12 UN-2A
G1"1/4-11 A GAS
51
124
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102298 - MANOMETER CONNECTOR FEMALE JIC - MALE BSPP
FOR Fittings
06.05.2024
KFW - Swivel Long Elbow
SMC
28.09.2023
DKLPT - Copper Pipe Fittings - Elbow
Misumi
08.06.2021
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
110022 - 90° (ADJ) LONG ELBOW MALE JIC - MALE METRIC WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
FS6801-NWO-FG - MFS-MAORB 90° Elbow
Brennan Industries
28.01.2021
210001 - 90° (ADJ) LONG ELBOW MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 1192...
FOR Fittings
07.05.2024
110044 - 90° LONG ELBOW MALE JIC - MALE GAS TAPER ISO 7
FOR Fittings
07.05.2024
107017 - 90° ELBOW MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
Elbow bulkhead coupling, ISO 8434-1-BHE LN - Tube connector on both sides a...
VOSS
11.04.2023
Adjustable elbow coupling with sealing cone combination fitting - Thread: W...
VOSS
11.04.2023
210012 - 90° (ADJ) LONG ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
Model 5252 - Female / female union 90° elbow (casting) - Stainless steel 31...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
110000 - 90° (ADJ) LONG ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 1192...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表