您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
107194 - 90° (ADJ) ELBOW MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/107194.prj},{NB=A107194-1213},{CODE=A107194-1213},{FILENAME=A107194-1213_01},{J=3/4-16 UNF-2A},{F=G1/4-19 A GAS},{B=31,5},{C=33.5},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A107194-0610
A107194-0610
7/16-20 UNF-2A
G1/8-28 A GAS
22,5
26.5
14
A107194-0613
A107194-0613
7/16-20 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107194-0810
A107194-0810
1/2-20 UNF-2A
G1/8-28 A GAS
24
28
14
A107194-0813
A107194-0813
1/2-20 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107194-1010
A107194-1010
9/16-18 UNF-2A
G1/8-28 A GAS
27
30
14
A107194-1013
A107194-1013
9/16-18 UNF-2A
G1/4-19 A GAS
27
31.5
19
A107194-1017
A107194-1017
9/16-18 UNF-2A
G3/8-19 A GAS
28,5
36.5
22
A107194-1021
A107194-1021
9/16-18 UNF-2A
G1/2-14 A GAS
31
43
27
A107194-1213
A107194-1213
3/4-16 UNF-2A
G1/4-19 A GAS
31,5
33.5
19
A107194-1217
A107194-1217
3/4-16 UNF-2A
G3/8-19 A GAS
31,5
36.5
22
A107194-1221
A107194-1221
3/4-16 UNF-2A
G1/2-14 A GAS
34
43
27
A107194-1226
A107194-1226
3/4-16 UNF-2A
G3/4-14 A GAS
37
49
36
A107194-1621
A107194-1621
7/8-14 UNF-2A
G1/2-14 A GAS
36,5
43
27
A107194-2021
A107194-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
42
45.5
27
A107194-2026
A107194-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
42
49
36
A107194-2221
A107194-2221
1"3/16-12 UN-2A
G1/2-14 A GAS
44
46.5
27
A107194-2526
A107194-2526
1"5/16-12 UN-2A
G3/4-14 A GAS
46
52.5
36
A107194-3226
A107194-3226
1"5/8-12 UN-2A
G3/4-14 A GAS
52
55.5
36
A107194-3242
A107194-3242
1"5/8-12 UN-2A
G1"1/4-11 A GAS
52
57
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102375 - CONNECTOR MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
101000 - SLEEVE - SLEEVE
FOR Fittings
06.05.2024
101011 - NUT
FOR Fittings
06.05.2024
107028 - 90° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
207140 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
07.05.2024
111001 - UNION TEE MALE JIC
FOR Fittings
06.05.2024
510017 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 119...
FOR Fittings
07.05.2024
110088 - 90° (ADJ) LONG ELBOW MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
510039 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE METRIC WITH O.R. AND RETAINI...
FOR Fittings
07.05.2024
CC5OLO O-Lok - Extended male stud elbow
Parker
31.05.2022
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
07.05.2024
107095 - 90° ELBOW MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
KQ2K - 45° Male Elbow (Gasket Seal)
SMC
26.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表