您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
107051 - 90° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/107051.prj},{NB=A107051-3233},{CODE=A107051-3233},{FILENAME=A107051-3233_00},{J=1\"5/8-12 UN-2A},{F=1\"-11 1/2 NPTF},{B=52},{C=59}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
A107051-0610
A107051-0610
7/16-20 UNF-2A
1/8-27 NPTF
22,5
19.5
A107051-0613
A107051-0613
7/16-20 UNF-2A
1/4-18 NPTF
27
27.5
A107051-0810
A107051-0810
1/2-20 UNF-2A
1/8-27 NPTF
24
19.5
A107051-0813
A107051-0813
1/2-20 UNF-2A
1/4-18 NPTF
27
27.5
A107051-1010
A107051-1010
9/16-18 UNF-2A
1/8-27 NPTF
27
23.5
A107051-1013
A107051-1013
9/16-18 UNF-2A
1/4-18 NPTF
27
27.5
A107051-1017
A107051-1017
9/16-18 UNF-2A
3/8-18 NPTF
28,5
31
A107051-1021
A107051-1021
9/16-18 UNF-2A
1/2-14 NPTF
31
37
A107051-1213
A107051-1213
3/4-16 UNF-2A
1/4-18 NPTF
31,5
31
A107051-1217
A107051-1217
3/4-16 UNF-2A
3/8-18 NPTF
31,5
31
A107051-1221
A107051-1221
3/4-16 UNF-2A
1/2-14 NPTF
34
37
A107051-1226
A107051-1226
3/4-16 UNF-2A
3/4-14 NPTF
37
40.5
A107051-1617
A107051-1617
7/8-14 UNF-2A
3/8-18 NPTF
36,5
32
A107051-1621
A107051-1621
7/8-14 UNF-2A
1/2-14 NPTF
36,5
37
A107051-1626
A107051-1626
7/8-14 UNF-2A
3/4-14 NPTF
39,5
40.5
A107051-2021
A107051-2021
1"1/16-12 UN-2A
1/2-14 NPTF
42
40.5
A107051-2026
A107051-2026
1"1/16-12 UN-2A
3/4-14 NPTF
42
40.5
A107051-2226
A107051-2226
1"3/16-12 UN-2A
3/4-14 NPTF
44
43
A107051-2526
A107051-2526
1"5/16-12 UN-2A
3/4-14 NPTF
46
45
A107051-3233
A107051-3233
1"5/8-12 UN-2A
1"-11 1/2 NPTF
52
59
A107051-3242
A107051-3242
1"5/8-12 UN-2A
1"1/4-11 1/2 NPTF
52
60
A107051-3848
A107051-3848
1"7/8-12 UN-2A
1"1/2-11 1/2 NPTF
59
67
A107051-5073
A107051-5073
2"1/2-12 UN-2A
2"1/2-8 NPTF
80,5
83,5
A107051-2533
A107051-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
46
50
SA107051-0310
SA107051-0310
5/16-24 UNF-2A
1/8-27 NPTF
22,5
19.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107084 - 90° ELBOW MALE JIC - FEMALE NPTF
FOR Fittings
06.05.2024
107028 - 90° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
102012 - CONNECTOR MALE JIC - SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
107062 - 90° ELBOW MALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
102342 - MANOMETER CONNECTOR MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
107073 - 90° ELBOW MALE JIC 37° - MALE METRIC TAPER UNI 7707
FOR Fittings
07.05.2024
Elbow coupling, S-series, ISO 8434-1-E - Tube connector on both sides accor...
VOSS
11.04.2023
105015 - 45° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.05.2024
101033 - JIC FEMALE PLUG
FOR Fittings
06.05.2024
FS2500-FG - MFS-MFS 90° Elbow
Brennan Industries
28.01.2021
Elbow coupling, L-series, ISO 8434-1-E - Tube connector on both sides accor...
VOSS
11.04.2023
102232 - CONNECTOR SWIVEL FEMALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
101011 - NUT
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表