您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
105059 - 45° ELBOW MALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/105059.prj},{NB=A105059-1626},{CODE=A105059-1626},{FILENAME=A105059-1626_00},{J=7/8-14 UNF-2A},{F=R3/4-14 GAS con.},{B=30},{C=30.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
A105059-0610
A105059-0610
7/16-20 UNF-2A
R1/8-28 GAS con.
20
16
A105059-0613
A105059-0613
7/16-20 UNF-2A
R1/4-19 GAS con.
21
21.5
A105059-0810
A105059-0810
1/2-20 UNF-2A
R1/8-28 GAS con.
20
16
A105059-0813
A105059-0813
1/2-20 UNF-2A
R1/4-19 GAS con.
21
21.5
A105059-1013
A105059-1013
9/16-18 UNF-2A
R1/4-19 GAS con.
21
21.5
A105059-1017
A105059-1017
9/16-18 UNF-2A
R3/8-19 GAS con.
22
24
A105059-1021
A105059-1021
9/16-18 UNF-2A
R1/2-14 GAS con.
22,5
29.5
A105059-1213
A105059-1213
3/4-16 UNF-2A
R1/4-19 GAS con.
25
24
A105059-1217
A105059-1217
3/4-16 UNF-2A
R3/8-19 GAS con.
25
24
A105059-1221
A105059-1221
3/4-16 UNF-2A
R1/2-14 GAS con.
25,5
29.5
A105059-1617
A105059-1617
7/8-14 UNF-2A
R3/8-19 GAS con.
28
24.5
A105059-1621
A105059-1621
7/8-14 UNF-2A
R1/2-14 GAS con.
28
29.5
A105059-1626
A105059-1626
7/8-14 UNF-2A
R3/4-14 GAS con.
30
30.5
A105059-2021
A105059-2021
1"1/16-12 UN-2A
R1/2-14 GAS con.
32,5
30.5
A105059-2026
A105059-2026
1"1/16-12 UN-2A
R3/4-14 GAS con.
32,5
30.5
A105059-2033
A105059-2033
1"1/16-12 UN-2A
R1"-11 GAS con.
36
37.5
A105059-2226
A105059-2226
1"3/16-12 UN-2A
R3/4-14 GAS con.
35
32
A105059-2526
A105059-2526
1"5/16-12 UN-2A
R3/4-14 GAS con.
37
32.5
A105059-2533
A105059-2533
1"5/16-12 UN-2A
R1"-11 GAS con.
37
37.5
A105059-3233
A105059-3233
1"5/8-12 UN-2A
R1"-11 GAS con.
40,5
42
A105059-3242
A105059-3242
1"5/8-12 UN-2A
R1"1/4-11 GAS con.
40,5
42.5
A105059-3848
A105059-3848
1"7/8-12 UN-2A
R1"1/2-11 GAS con.
45
45
SA105059-0617
SA105059-0617
7/16-20 UNF-2A
R3/8-19 GAS con.
22,5
24
SA105059-0817
SA105059-0817
1/2-20 UNF-2A
R3/8-19 GAS con.
22
24
SA105059-1010
SA105059-1010
9/16-18 UNF-2A
R1/8-28 GAS con.
21
20.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TX Triple-Lok - Sleeve
Parker
27.06.2023
BMTX Triple-Lok - Nut
Parker
31.05.2022
102111 - CONNECTOR MALE JIC - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
205083 - 45° ELBOW MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.05.2024
8180 - MJIS-MBSPT 45 Elbow
Brennan Industries
28.01.2021
AS EO - Weld connector
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表