您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
105015 - 45° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/105015.prj},{NB=A105015-2022},{CODE=A105015-2022},{FILENAME=A105015-2022_00},{J=1\"1/16-12 UN-2A},{F=7/8-14 UNF-2A},{B=32,5},{C=40.5},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A105015-0611
A105015-0611
7/16-20 UNF-2A
7/16-20 UNF-2A
18
26.5
14
A105015-0612
A105015-0612
7/16-20 UNF-2A
1/2-20 UNF-2A
19,5
26.5
17
A105015-0614
A105015-0614
7/16-20 UNF-2A
9/16-18 UNF-2A
21
29
17
A105015-0812
A105015-0812
1/2-20 UNF-2A
1/2-20 UNF-2A
19,5
26.5
17
A105015-1014
A105015-1014
9/16-18 UNF-2A
9/16-18 UNF-2A
21
29
17
A105015-1019
A105015-1019
9/16-18 UNF-2A
3/4-16 UNF-2A
22
33
22
A105015-1219
A105015-1219
3/4-16 UNF-2A
3/4-16 UNF-2A
25
33
22
A105015-1222
A105015-1222
3/4-16 UNF-2A
7/8-14 UNF-2A
25,5
38.5
27
A105015-1227
A105015-1227
3/4-16 UNF-2A
1"1/16-12 UN-2A
27,5
44
32
A105015-1619
A105015-1619
7/8-14 UNF-2A
3/4-16 UNF-2A
28
35
22
A105015-1622
A105015-1622
7/8-14 UNF-2A
7/8-14 UNF-2A
28
38.5
27
A105015-1627
A105015-1627
7/8-14 UNF-2A
1"1/16-12 UN-2A
30
44
32
A105015-1633
A105015-1633
7/8-14 UNF-2A
1"5/16-12 UN-2A
33
47
38
A105015-1641
A105015-1641
7/8-14 UNF-2A
1"5/8-12 UN-2A
37,5
52,5
50
A105015-2019
A105015-2019
1"1/16-12 UN-2A
3/4-16 UNF-2A
32,5
37
22
A105015-2022
A105015-2022
1"1/16-12 UN-2A
7/8-14 UNF-2A
32,5
40.5
27
A105015-2027
A105015-2027
1"1/16-12 UN-2A
1"1/16-12 UN-2A
32,5
44
32
A105015-2033
A105015-2033
1"1/16-12 UN-2A
1"5/16-12 UN-2A
35,5
47
38
A105015-2041
A105015-2041
1"1/16-12 UN-2A
1"5/8-12 UN-2A
40
48,5
50
A105015-2048
A105015-2048
1"1/16-12 UN-2A
1"7/8-12 UN-2A
40
48,5
55
A105015-2230
A105015-2230
1"3/16-12 UN-2A
1"3/16-12 UN-2A
35
45.5
35
A105015-2527
A105015-2527
1"5/16-12 UN-2A
1"1/16-12 UN-2A
37
47
32
A105015-2533
A105015-2533
1"5/16-12 UN-2A
1"5/16-12 UN-2A
37
47
38
A105015-2541
A105015-2541
1"5/16-12 UN-2A
1"5/8-12 UN-2A
39
48.5
50
A105015-2548
A105015-2548
1"5/16-12 UN-2A
1"7/8-12 UN-2A
42
48,5
55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107051 - 90° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
102012 - CONNECTOR MALE JIC - SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
107028 - 90° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
505018 - 45° (ADJ) ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
402008 - STRAIGHT MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
102166 - CONNECTOR SWIVEL FEMALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
114004 - BULKHEAD RUN TEE MALE JIC
FOR Fittings
06.05.2024
107194 - 90° (ADJ) ELBOW MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
105026 - 45° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
V5OMX Triple-Lok - 45° Male stud elbow
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表