您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
104025 - LONG CONNECTOR MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/104025.prj},{NB=A104025-1226},{CODE=A104025-1226},{FILENAME=A104025-1226_01},{J=3/4-16 UNF-2A},{F=G3/4-14 A GAS},{A=76},{B=48},{D=14},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A104025-0610
A104025-0610
7/16-20 UNF-2A
G1/8-28 A GAS
50
35
7
14
A104025-0613
A104025-0613
7/16-20 UNF-2A
G1/4-19 A GAS
55,5
35
10
19
A104025-0617
A104025-0617
7/16-20 UNF-2A
G3/8-19 A GAS
55,5
35
10
24
A104025-0621
A104025-0621
7/16-20 UNF-2A
G1/2-14 A GAS
59
35
12
27
A104025-0810
A104025-0810
1/2-20 UNF-2A
G1/8-28 A GAS
52
37
7
14
A104025-0813
A104025-0813
1/2-20 UNF-2A
G1/4-19 A GAS
57,5
37
10
19
A104025-0817
A104025-0817
1/2-20 UNF-2A
G3/8-19 A GAS
57,5
37
10
24
A104025-1013
A104025-1013
9/16-18 UNF-2A
G1/4-19 A GAS
59,5
39
10
19
A104025-1017
A104025-1017
9/16-18 UNF-2A
G3/8-19 A GAS
59,5
39
10
24
A104025-1021
A104025-1021
9/16-18 UNF-2A
G1/2-14 A GAS
63
39
12
27
A104025-1213
A104025-1213
3/4-16 UNF-2A
G1/4-19 A GAS
68,5
48
10
22
A104025-1221
A104025-1221
3/4-16 UNF-2A
G1/2-14 A GAS
72
48
12
27
A104025-1223
A104025-1223
3/4-16 UNF-2A
G5/8-14 A GAS
74
48
14
30
A104025-1226
A104025-1226
3/4-16 UNF-2A
G3/4-14 A GAS
76
48
14
36
A104025-1217
A104025-1217
3/4-16 UNF-2A
G3/8-19 A GAS
68,5
48
10
24
A104025-1617
A104025-1617
7/8-14 UNF-2A
G3/8-19 A GAS
74
53
10
24
A104025-1621
A104025-1621
7/8-14 UNF-2A
G1/2-14 A GAS
77
53
12
27
A104025-2021
A104025-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
88
63
12
30
A104025-2033
A104025-2033
1"1/16-12 UN-2A
G1"-11 A GAS
93,5
63
15,5
41
A104025-2226
A104025-2226
1"3/16-12 UN-2A
G3/4-14 A GAS
96
68
14
36
A104025-1626
A104025-1626
7/8-14 UNF-2A
G3/4-14 A GAS
81
53
14
36
A104025-2526
A104025-2526
1"5/16-12 UN-2A
G3/4-14 A GAS
100
72
14
36
A104025-2533
A104025-2533
1"5/16-12 UN-2A
G1"-11 A GAS
102
72
15,5
41
A104025-2542
A104025-2542
1"5/16-12 UN-2A
G1"1/4-11 A GAS
106
72
17,5
50
A104025-2026
A104025-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
91
63
14
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PLUG - PLUG
YSC
04.01.2024
Threaded adapter RU6
Metalwork
21.07.2022
302093 - CONNECTOR BARB HOSE - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
10.06.2024
GE-UNF/UN EO - Male Stud connector
Parker
31.05.2022
EDKJ - Nipples with 74° JIC taper, straight
EXMAR
16.07.2020
110011 - 90° (ADJ) LONG ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING ...
FOR Fittings
10.06.2024
I.AMF_G - ISO Threaded unions and accessories Stainless steel 316L BSP FEMA...
FG INOX
16.02.2017
702236 - CONNECTOR MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
AORFS ( ISO 12151-1 / ISO 8434-3) - Face seal Male Fittings
VOSS
13.03.2024
702533 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
10.06.2024
302114 - CONNECTOR BARB HOSE - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
202190 - WELDING NIPPLE
FOR Fittings
06.06.2024
Ace nipples
ASOH
17.02.2017
HE-Series with Hall Effect Technology, Stroke length 100-500 mm - HE-Series...
Temposonics
23.07.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表