您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
104003 - LONG CONNECTOR MALE JIC - LONG CONNECTOR MALE JIC
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/104003.prj},{NB=A104003-20},{CODE=A104003-20},{FILENAME=A104003-20_00},{A=84},{J=1\"1/16-12 UN-2A},{CH=30},{B=36,5},{F=1\"1/16-12 UN-2A},{D=36,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
J
Thread
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
A104003-06
A104003-06
45
7/16-20 UNF-2A
13
19
7/16-20 UNF-2A
19
A104003-08
A104003-08
48
1/2-20 UNF-2A
14
20,5
1/2-20 UNF-2A
20,5
A104003-10
A104003-10
54
9/16-18 UNF-2A
16
23
9/16-18 UNF-2A
23
A104003-12
A104003-12
63
3/4-16 UNF-2A
21
27,5
3/4-16 UNF-2A
27,5
A104003-16
A104003-16
73
7/8-16 UNF-2A
24
32
7/8-16 UNF-2A
32
A104003-20
A104003-20
84
1"1/16-12 UN-2A
30
36,5
1"1/16-12 UN-2A
36,5
A104003-22
A104003-22
88
1"3/16-12 UN-2A
32
38,5
1"3/16-12 UN-2A
38,5
A104003-25
A104003-25
92
1"5/16-12 UN-2A
35
40,5
1"5/16-12 UN-2A
40,5
A104003-32
A104003-32
104
1"5/8-12 UN-2A
42
45,5
1"5/8-12 UN-2A
45,5
A104003-38
A104003-38
118
1"7/8-12 UN-2A
50
51,5
1"7/8-12 UN-2A
51,5
SA104003-2025
SA104003-2025
91
1"1/16-12 UN-2A
35
39,5
1"1/16-12 UN-2A
39,5
SA104003-2532
SA104003-2532
92
1"5/8-12 UN-2A
42
39,5
1"5/8-12 UN-2A
39,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102232 - CONNECTOR SWIVEL FEMALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
103002 - BULKHEAD UNION MALE JIC - JIC
FOR Fittings
06.05.2024
502124 - CONNECTOR MALE ORFS - SWIVEL NUT JIC
FOR Fittings
06.05.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
503033 - CONNECTOR BULKHEAD MALE ORFS - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
104113 - LONG CONNECTOR MALE JIC - LONG CONNECTOR MALE JIC
FOR Fittings
06.05.2024
504001
FOR Fittings
06.05.2024
503000 - BULKHEAD UNION MALE ORFS - ORFS
FOR Fittings
06.05.2024
102122 - CONNECTOR MALE JIC - METRIC TAPER UNI 7707 PORTS
FOR Fittings
07.05.2024
502168 - CONNECTOR SWIVEL NUT ORFS - MALE BSPP WITH ELASTOMER SEAL ISO 1179...
FOR Fittings
07.05.2024
102276 - BRAZE CONNECTOR MALE JIC
FOR Fittings
06.05.2024
102430 - CONNECTOR MALE JIC - SWIVEL FEMALE DIN 30° CONE 'L' SERIES
FOR Fittings
07.05.2024
102056 - CONNECTOR MALE JIC - BSPP WITH METAL TO METAL SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
503044 - CONNECTOR BULKHEAD MALE ORFS - MALE BSPP WITH ELASTOMER SEAL FOR ...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表