您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
103057 - BULKHEAD UNION MALE JIC - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/103057.prj},{NB=A103057-2542},{CODE=A103057-2542},{FILENAME=A103057-2542_00},{A=},{J=},{CH=},{B=},{F=},{D=},{CH1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
J
Thread
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
CH1
Hexagonal key
[mm]
A103057-0613
A103057-0613
56,5
7/16-20 UNF-2A
19
30,5
1/4-19 A GAS
12
17
A103057-1217
A103057-1217
60
3/4-16 UNF-2A
24
37,5
3/8-19 A GAS
12
24
A103057-1621
A103057-1621
67
7/8-14 UNF-2A
30
41
1/2-14 A GAS
14
30
A103057-2021
A103057-2021
A103057-2542
A103057-2542
A103057-3242
A103057-3242
A103057-3842
A103057-3842
A103057-1017
A103057-1017
56
9/16-18 UNF-2A
22
33,5
3/8-19 A GAS
12
22
A103057-2026
A103057-2026
75,5
1"1/16-12 UN-2A
36
45,5
3/4-14 A GAS
16
36
A103057-2526
A103057-2526
75,5
1"5/16-12 UN-2A
41
45,5
3/4-14 A GAS
16
41
A103057-3338
A103057-3338
79,5
1"7/8-12 UN-2A
55
47
1"-11 A GAS
18
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Elbow bulkhead coupling, ISO 8434-1-BHE LN - Tube connector on both sides a...
VOSS
11.04.2023
Elbow coupling, S-series, ISO 8434-1-E - Tube connector on both sides accor...
VOSS
11.04.2023
Straight couplings, S-series, ISO 8434-1-S - Tube connector on both sides a...
VOSS
11.04.2023
503033 - CONNECTOR BULKHEAD MALE ORFS - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
307053 - 90° (ADJ) ELBOW HOSE BARB - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
102287 - BRAZE CONNECTOR FEMALE JIC
FOR Fittings
06.05.2024
103002 - BULKHEAD UNION MALE JIC - JIC
FOR Fittings
06.05.2024
407750 - 90° (ADJ) MALE DIN S SERIES - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
HOSSH - Fittings for Hoses - Open-ended Hose Joint
Misumi
29.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表