您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
103013 - BULKHEAD UNION MALE JIC - FEMALE NPTF
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/103013.prj},{NB=A103013-1010},{CODE=A103013-1010},{FILENAME=A103013-1010_00},{J=9/16-18 UNF-2A},{F=1/8-27 NPTF},{A=49,5},{B=33,5},{D=16},{CH=22},{CH1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A103013-0610
A103013-0610
7/16-20 UNF-2A
1/8-27 NPTF
47,5
31,5
16
17
17
A103013-0613
A103013-0613
7/16-20 UNF-2A
1/4-18 NPTF
53
31,5
21,5
19
17
A103013-0813
A103013-0813
1/2-20 UNF-2A
1/4-18 NPTF
53
31,5
21,5
19
19
A103013-1013
A103013-1013
9/16-18 UNF-2A
1/4-18 NPTF
55
33,5
21,5
22
22
A103013-1017
A103013-1017
9/16-18 UNF-2A
3/8-18 NPTF
56
33,5
22,5
22
22
A103013-1213
A103013-1213
3/4-16 UNF-2A
1/4-18 NPTF
59
37,5
21,5
24
24
A103013-1010
A103013-1010
9/16-18 UNF-2A
1/8-27 NPTF
49,5
33,5
16
22
22
A103013-1217
A103013-1217
3/4-16 UNF-2A
3/8-18 NPTF
60
37,5
22,5
24
24
A103013-1221
A103013-1221
3/4-16 UNF-2A
1/2-14 NPTF
66
37,5
28,5
30
24
A103013-1621
A103013-1621
7/8-14 UNF-2A
1/2-14 NPTF
69,5
41
28,5
30
30
A103013-2021
A103013-2021
1"1/16-12 UN-2A
1/2-14 NPTF
74
45,5
28,5
36
36
A103013-2026
A103013-2026
1"1/16-12 UN-2A
3/4-14 NPTF
76
45,5
30,5
36
36
A103013-2226
A103013-2226
1"3/16-12 UN-2A
3/4-14 NPTF
76
45,5
30,5
38
38
A103013-2533
A103013-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
82
45,5
36,5
41
41
A103013-3242
A103013-3242
1"5/8-12 UN-2A
1"1/4-11 1/2 NPTF
85
46,5
38,5
50
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N2425 - IN-BW Straight
Brennan Industries
28.01.2021
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
102078 - CONNECTOR MALE JIC - METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
07.05.2024
107161 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
WGMTX Triple-Lok - Female bulkhead connector
Parker
31.05.2022
107040 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R.AND RETAINING RING...
FOR Fittings
07.05.2024
203003 - BULKHEAD UNION MALE BSP -BSP
FOR Fittings
06.05.2024
PT27-F - Bulkhead union, female
C Matic
02.04.2021
RMTX Triple-Lok - Male stud run tee
Parker
31.05.2022
Model 5275 - Male / female bearing swivel union - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
WJTX Triple-Lok - Bulkhead branch tee
Parker
31.05.2022
WJJTX Triple-Lok - Bulkhead run tee
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表