您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102429 - CONNECTOR SWIVEL FEMALE JIC 37° - MALE BSPP BONDED ISO 8434-6 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102429.prj},{NB=A102429-1213},{CODE=A102429-1213},{FILENAME=A102429-1213_00},{A=43,5},{J=3/4-16 UNF-2A},{CH=22},{B=23},{F=1/4-19 A GAS},{D=12},{CH1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
J
Thread
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
CH1
Hexagonal key
[mm]
A102429-0610
A102429-0610
34
7/16-20 UNF-2A
14
18,5
1/8-28 A GAS
8
14
A102429-0613
A102429-0613
39,5
7/16-20 UNF-2A
19
18,5
1/4-19 A GAS
12
14
A102429-0617
A102429-0617
40,5
7/16-20 UNF-2A
22
18,5
3/8-19 A GAS
12
14
A102429-0813
A102429-0813
41
1/2-20 UNF-2A
19
20,5
1/4-19 A GAS
12
16
A102429-1013
A102429-1013
42
9/16-18 UNF-2A
19
21
1/4-19 A GAS
12
17
A102429-1017
A102429-1017
43
9/16-18 UNF-2A
22
21
3/8-19 A GAS
12
17
A102429-1021
A102429-1021
47
9/16-18 UNF-2A
27
21
1/2-14 A GAS
14
17
A102429-1213
A102429-1213
43,5
3/4-16 UNF-2A
22
23
1/4-19 A GAS
12
22
A102429-1217
A102429-1217
45
3/4-16 UNF-2A
22
23
3/8-19 A GAS
12
22
A102429-1221
A102429-1221
49
3/4-16 UNF-2A
27
23
1/2-14 A GAS
14
22
A102429-1621
A102429-1621
52
7/8-14 UNF-2A
27
26
1/2-14 A GAS
14
27
A102429-2021
A102429-2021
53,5
1"1/16-12 UN-2A
27
27,5
1/2-14 A GAS
14
32
A102429-2026
A102429-2026
55
1"1/16-12 UN-2A
32
27,5
3/4-14 A GAS
16
32
A102429-2526
A102429-2526
59,5
1"5/16-12 UN-2A
32
30
3/4-14 A GAS
16
38
A102429-2533
A102429-2533
62
1"5/16-12 UN-2A
41
30
1"-11 A GAS
18
38
A102429-3242
A102429-3242
68,5
1"5/8-12 UN-2A
50
32,5
1"1/4-11 A GAS
20
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
10.06.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
102353 - CONNECTOR MALE JIC - MALE BSPP 60° ISO 8434-6 PORTS
FOR Fittings
10.06.2024
Straight attachment studs with sealing cone, L/S-series, ISO 8434-1-SWOSDS,...
VOSS
11.04.2023
102287 - BRAZE CONNECTOR FEMALE JIC
FOR Fittings
06.06.2024
202167 - CONNECTOR MALE BSP - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
10.06.2024
102386 - CONNECTOR SWIVEL FEMALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
302554 - NON RETURN VALVE FROM MALE SAE J1926-2 WIT O.R. TO MALE ORFS ISO 8...
FOR Fittings
10.06.2024
Straight attachment studs with sealing cone, L-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
Straight male stud couplings ISO 8434-1-SDS Form B - Male thread: Whitwort...
VOSS
11.04.2023
GEKA® thread nipple male
GEKA by KARASTO
12.10.2021
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表