您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102386 - CONNECTOR SWIVEL FEMALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102386.prj},{NB=A102386-1213},{CODE=A102386-1213},{FILENAME=A102386-1213_00},{J=3/4-16 UNF-2A},{F=G1/4-19 A GAS},{A=44},{B=23},{D=12},{CH=22},{CH1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A102386-0610
A102386-0610
7/16-20 UNF-2A
G1/8-28 A GAS
35
18,5
9
14
14
A102386-0613
A102386-0613
7/16-20 UNF-2A
G1/4-19 A GAS
39,5
18,5
12
19
14
A102386-0617
A102386-0617
7/16-20 UNF-2A
G3/8-19 A GAS
40,5
18,5
12
22
14
A102386-0813
A102386-0813
1/2-20 UNF-2A
G1/4-19 A GAS
41,5
20,5
12
19
17
A102386-1017
A102386-1017
9/16-18 UNF-2A
G3/8-19 A GAS
43,5
21,5
12
22
17
A102386-1021
A102386-1021
9/16-18 UNF-2A
G1/2-14 A GAS
48
21,5
16
27
17
A102386-1213
A102386-1213
3/4-16 UNF-2A
G1/4-19 A GAS
44
23
12
22
22
A102386-1217
A102386-1217
3/4-16 UNF-2A
G3/8-19 A GAS
45
23
12
22
22
A102386-1221
A102386-1221
3/4-16 UNF-2A
G1/2-14 A GAS
49,5
23
16
27
22
A102386-1621
A102386-1621
7/8-14 UNF-2A
G1/2-14 A GAS
52,5
26
16
27
27
A102386-1626
A102386-1626
7/8-14 UNF-2A
G3/4-14 A GAS
56
26
17
36
27
A102386-2021
A102386-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
55,5
27,5
16
30
32
A102386-2026
A102386-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
57,5
27,5
17
36
32
A102386-2542
A102386-2542
1"5/16-12 UN-2A
G1"1/4-11 A GAS
65
30
20
50
38
A102386-3242
A102386-3242
1"5/8-12 UN-2A
G1"1/4-11 A GAS
67,5
32,5
20
50
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSC03_04 - 74 ° cone flared sealing transition joint, one end American JIC ...
Yiheda 3D Electronic Gallery
09.05.2024
RED EO - Tube end reducer
Parker
11.09.2023
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
QSF-...-B - Push-in fitting
Festo
29.08.2023
102429 - CONNECTOR SWIVEL FEMALE JIC 37° - MALE BSPP BONDED ISO 8434-6 PO...
FOR Fittings
07.05.2024
102243 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
J-XYB11 - Precision type, quick joint for clean piping, diaphragm head, equ...
Yiheda 3D Electronic Gallery
09.05.2024
WSD43_44 - Plug type transition joint/American NPT thread/American JIC thre...
Yiheda 3D Electronic Gallery
09.05.2024
F63MP4 Adapter - Swivel male stud
Parker
31.05.2022
202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
103002 - BULKHEAD UNION MALE JIC - JIC
FOR Fittings
06.05.2024
102166 - CONNECTOR SWIVEL FEMALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
F 113 R ( ISO 8434-6) - Adaptors; Adaptor BSP cylindrical 60° - BSP cylind...
VOSS
14.04.2021
702654 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE BSPP WITH ELASTOMER SE...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表