您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102375 - CONNECTOR MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102375.prj},{NB=A102375-1226},{CODE=A102375-1226},{FILENAME=A102375-1226_01},{J=3/4-16 UNF-2A},{F=G3/4-14 A GAS},{A=46},{B=17},{D=17},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102375-0610
A102375-0610
7/16-20 UNF-2A
G1/8-28 A GAS
30
14
9
14
A102375-0613
A102375-0613
7/16-20 UNF-2A
G1/4-19 A GAS
34,5
14
12
19
A102375-0617
A102375-0617
7/16-20 UNF-2A
G3/8-19 A GAS
34,5
14
12
22
A102375-0621
A102375-0621
7/16-20 UNF-2A
G1/2-14 A GAS
40
14
16
27
A102375-0810
A102375-0810
1/2-20 UNF-2A
G1/8-28 A GAS
30
14
9
14
A102375-0813
A102375-0813
1/2-20 UNF-2A
G1/4-19 A GAS
34,5
14
12
19
A102375-0817
A102375-0817
1/2-20 UNF-2A
G3/8-19 A GAS
34,5
14
12
22
A102375-1013
A102375-1013
9/16-18 UNF-2A
G1/4-19 A GAS
34,5
14
12
19
A102375-1017
A102375-1017
9/16-18 UNF-2A
G3/8-19 A GAS
34,5
14
12
22
A102375-1021
A102375-1021
9/16-18 UNF-2A
G1/2-14 A GAS
40
14
16
27
A102375-1213
A102375-1213
3/4-16 UNF-2A
G1/4-19 A GAS
37,5
17
12
22
A102375-1217
A102375-1217
3/4-16 UNF-2A
G3/8-19 A GAS
37,5
17
12
22
A102375-1221
A102375-1221
3/4-16 UNF-2A
G1/2-14 A GAS
43
17
16
27
A102375-1226
A102375-1226
3/4-16 UNF-2A
G3/4-14 A GAS
46
17
17
36
A102375-1617
A102375-1617
7/8-14 UNF-2A
G3/8-19 A GAS
40,5
19,5
12
24
A102375-1621
A102375-1621
7/8-14 UNF-2A
G1/2-14 A GAS
45,5
19,5
16
27
A102375-1626
A102375-1626
7/8-14 UNF-2A
G3/4-14 A GAS
48,5
19,5
17
36
A102375-2021
A102375-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
49
22
16
30
A102375-2026
A102375-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
51
22
17
36
A102375-2033
A102375-2033
1"1/16-12 UN-2A
G1"-11 A GAS
54,5
22
20
41
A102375-2226
A102375-2226
1"3/16-12 UN-2A
G3/4-14 A GAS
51,5
22,5
17
36
A102375-2526
A102375-2526
1"5/16-12 UN-2A
G3/4-14 A GAS
52
23
17
36
A102375-2533
A102375-2533
1"5/16-12 UN-2A
G1"-11 A GAS
55,5
23
20
41
A102375-2542
A102375-2542
1"5/16-12 UN-2A
G1"1/4-11 A GAS
57
23
20
50
A102375-3233
A102375-3233
1"5/8-12 UN-2A
G1"-11 A GAS
57,5
24,5
20
42
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107051 - 90° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
102012 - CONNECTOR MALE JIC - SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
WFG / WFG-X - SAE-90° Flange adapter JIC 37° - forged
HAVIT
21.12.2023
105015 - 45° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
102166 - CONNECTOR SWIVEL FEMALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
402008 - STRAIGHT MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
102067 - CONNECTOR MALE JIC - METRIC WITH O.R. AND RETAINING RING ISO 9974 ...
FOR Fittings
07.05.2024
702236 - CONNECTOR MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
XGEV-..SR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
102056 - CONNECTOR MALE JIC - BSPP WITH METAL TO METAL SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
702731 - CONNECTOR MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
102265 - REDUCER MALE - FEMALE JIC
FOR Fittings
06.05.2024
X-AP - Fitting
Gates Tube Fittings
16.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表