您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102243 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102243.prj},{NB=A102243-1242},{CODE=A102243-1242},{FILENAME=A102243-1242_00},{J=3/4-16 UNF-2A},{F=R1\"1/4-11 GAS con.},{A=56},{B=23},{D=21,5},{CH=46},{CH1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A102243-0610
A102243-0610
7/16-20 UNF-2A
R1/8-28 GAS con.
34,5
18,5
9
14
14
A102243-0613
A102243-0613
7/16-20 UNF-2A
R1/4-19 GAS con.
38,5
18,5
13
14
14
A102243-0810
A102243-0810
1/2-20 UNF-2A
R1/8-28 GAS con.
36,5
20,5
9
14
17
A102243-0813
A102243-0813
1/2-20 UNF-2A
R1/4-19 GAS con.
40,5
20,5
13
14
17
A102243-1013
A102243-1013
9/16-18 UNF-2A
R1/4-19 GAS con.
41
21,5
13
17
17
A102243-1017
A102243-1017
9/16-18 UNF-2A
R3/8-19 GAS con.
41,5
21,5
13,5
19
17
A102243-1021
A102243-1021
9/16-18 UNF-2A
R1/2-14 GAS con.
45
21,5
15,5
24
17
A102243-1213
A102243-1213
3/4-16 UNF-2A
R1/4-19 GAS con.
42
23
13
19
22
A102243-1217
A102243-1217
3/4-16 UNF-2A
R3/8-19 GAS con.
43
23
13,5
19
22
A102243-1221
A102243-1221
3/4-16 UNF-2A
R1/2-14 GAS con.
46,5
23
15,5
24
22
A102243-1226
A102243-1226
3/4-16 UNF-2A
R3/4-14 GAS con.
49,5
23
17
30
22
A102243-1242
A102243-1242
3/4-16 UNF-2A
R1"1/4-11 GAS con.
56
23
21,5
46
22
A102243-1617
A102243-1617
7/8-14 UNF-2A
R3/8-19 GAS con.
47,5
26
13,5
22
27
A102243-1621
A102243-1621
7/8-14 UNF-2A
R1/2-14 GAS con.
49,5
26
15,5
24
27
A102243-1626
A102243-1626
7/8-14 UNF-2A
R3/4-14 GAS con.
53,5
26
17
30
27
A102243-2021
A102243-2021
1"1/16-12 UN-2A
R1/2-14 GAS con.
53
27,5
15,5
27
32
A102243-2026
A102243-2026
1"1/16-12 UN-2A
R3/4-14 GAS con.
55
27,5
17
30
32
A102243-2033
A102243-2033
1"1/16-12 UN-2A
R1"-11 GAS con.
57
27,5
19,5
36
32
A102243-2226
A102243-2226
1"3/16-12 UN-2A
R3/4-14 GAS con.
56,5
29
17
30
36
A102243-2526
A102243-2526
1"5/16-12 UN-2A
R3/4-14 GAS con.
57,5
30
17
32
38
A102243-3233
A102243-3233
1"5/8-12 UN-2A
R1"-11 GAS con.
63,5
32,5
19,5
41
50
A102243-2533
A102243-2533
1"5/16-12 UN-2A
R1"-11 GAS con.
59,5
30
19,5
36
38
A102243-3242
A102243-3242
1"5/8-12 UN-2A
R1"1/4-11 GAS con.
65,5
32,5
21,5
46
50
SA102243-5060
SA102243-5060
2"1/2-12 UN-2A
R2"-11 GAS con
79
47
26
65
75
A102243-3848
A102243-3848
1"7/8-12 UN-2A
R1"1/2-11 GAS con.
73
38
21,5
50
57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102232 - CONNECTOR SWIVEL FEMALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
202178 - CONNECTOR MALE BSP - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
Fitting A25 Extension
Metalwork
21.07.2022
302390 - CONNECTOR FEMALE SAE UNF-UN - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
102386 - CONNECTOR SWIVEL FEMALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
66022 - Sleeve adaptor - BSP parallel
Norgren
25.04.2024
102210 - CONNECTOR SWIVEL FEMALE JIC - MALE METRIC WITH ELASTOMER SEAL ISO ...
FOR Fittings
07.05.2024
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
302125 - CONNECTOR BARB HOSE - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
M-5J - Extension Fitting
SMC
23.11.2021
311046 - UNION TEE FEMALE BSPT PORTS
FOR Fittings
06.05.2024
702083 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. I...
FOR Fittings
07.05.2024
102441 - CONNECTOR MALE JIC - SWIVEL FEMALE DIN 30° CONE 'S' SERIES
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表