您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102232 - CONNECTOR SWIVEL FEMALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102232.prj},{NB=A102232-1626},{CODE=A102232-1626},{FILENAME=A102232-1626_00},{J=7/8-14 UNF-2A},{F=3/4-14 NPTF},{A=56,5},{B=26},{D=19},{CH=27},{CH1=27}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A102232-0610
A102232-0610
7/16-20 UNF-2A
1/8-27 NPTF
35,5
18,5
10
13
14
A102232-0613
A102232-0613
7/16-20 UNF-2A
1/4-18 NPTF
40
18,5
14,5
14
14
A102232-0810
A102232-0810
1/2-20 UNF-2A
1/8-27 NPTF
37,5
20,5
10
14
17
A102232-0813
A102232-0813
1/2-20 UNF-2A
1/4-18 NPTF
42
20,5
14,5
14
17
A102232-1010
A102232-1010
9/16-18 UNF-2A
1/8-27 NPTF
39
21,5
10
16
17
A102232-1013
A102232-1013
9/16-18 UNF-2A
1/4-18 NPTF
43,5
21,5
14,5
16
17
A102232-1017
A102232-1017
9/16-18 UNF-2A
3/8-18 NPTF
43,5
21,5
14,5
19
17
A102232-0821
A102232-0821
1/2-20 UNF-2A
1/2-14 NPTF
49,5
20,5
19
22
17
A102232-1021
A102232-1021
9/16-18 UNF-2A
1/2-14 NPTF
50
21,5
19
22
17
A102232-1213
A102232-1213
3/4-16 UNF-2A
1/4-18 NPTF
45
23
14,5
21
22
A102232-1217
A102232-1217
3/4-16 UNF-2A
3/8-18 NPTF
45
23
14,5
21
22
A102232-1221
A102232-1221
3/4-16 UNF-2A
1/2-14 NPTF
51,5
23
19
22
22
A102232-1226
A102232-1226
3/4-16 UNF-2A
3/4-14 NPTF
53,5
23
19
27
22
A102232-1621
A102232-1621
7/8-14 UNF-2A
1/2-14 NPTF
54,5
26
19
22
27
A102232-1626
A102232-1626
7/8-14 UNF-2A
3/4-14 NPTF
56,5
26
19
27
27
A102232-1617
A102232-1617
7/8-14 UNF-2A
3/8-18 NPTF
50
26
14,5
22
27
A102232-2226
A102232-2226
1"3/16-12 UN-2A
3/4-14 NPTF
59,5
29
19
30
36
A102232-2021
A102232-2021
1"1/16-12 UN-2A
1/2-14 NPTF
58
27,5
19
27
32
A102232-2526
A102232-2526
1"5/16-12 UN-2A
3/4-14 NPTF
60,5
30
19
35
38
A102232-2026
A102232-2026
1"1/16-12 UN-2A
3/4-14 NPTF
58
27,5
19
27
32
A102232-3233
A102232-3233
1"5/8-12 UN-2A
1"-11 1/2 NPTF
69,5
32,5
24
41
50
A102232-2533
A102232-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
65,5
30
24
35
38
A102232-3242
A102232-3242
1"5/8-12 UN-2A
1"1/4-11 1/2 NPTF
70
32,5
24,5
46
50
A102232-3248
A102232-3248
1"5/8-12 UN-2A
1"1/2-11 1/2 NPTF
74
32,5
25,5
50
50
A102232-3848
A102232-3848
1"7/8-12 UN-2A
1"1/2-11 1/2 NPTF
78,5
38
25,5
50
57
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
111089 - BRANCH TEE MALE JIC - FEMALE NPTF
FOR Fittings
06.05.2024
102100 - CONNECTOR MALE JIC - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
PRF - Straight plug female thread
HPS International
01.02.2021
NC-GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C ...
EXMAR
24.11.2020
108007 - 90° BULKHEAD ELBOW MALE JIC - JIC
FOR Fittings
06.05.2024
SKTGK - Stainless Couplings - Connector
Misumi
01.06.2021
SL-SKTGK, SH-SKTGK, SHD-SKTGK - Precision Cleaning Stainless Couplings - Co...
Misumi
30.08.2023
102243 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
102166 - CONNECTOR SWIVEL FEMALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
R-2408 - Hose-hose connections
Berger Tools
18.06.2021
EGEO EO - Swivel connector
Parker
31.05.2022
6402-O - MORB-FJS Straight
Brennan Industries
28.01.2021
102429 - CONNECTOR SWIVEL FEMALE JIC 37° - MALE BSPP BONDED ISO 8434-6 PO...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表