您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102210 - CONNECTOR SWIVEL FEMALE JIC - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102210.prj},{NB=A102210-1216},{CODE=A102210-1216},{FILENAME=A102210-1216_00},{J=3/4-16 UNF-2A},{F=M16x1,5-6g},{A=45},{B=23},{D=12},{CH=22},{CH1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A102210-0610
A102210-0610
7/16-20 UNF-2A
M10x1-6g
34,5
18,5
8
14
14
A102210-0612
A102210-0612
7/16-20 UNF-2A
M12x1,5-6g
39,5
18,5
12
17
14
A102210-0810
A102210-0810
1/2-20 UNF-2A
M10x1-6g
36,5
20,5
8
14
17
A102210-0812
A102210-0812
1/2-20 UNF-2A
M12x1,5-6g
41,5
20,5
12
17
17
A102210-1014
A102210-1014
9/16-18 UNF-2A
M14x1,5-6g
43,5
21,5
12
19
17
A102210-1016
A102210-1016
9/16-18 UNF-2A
M16x1,5-6g
43,5
21,5
12
22
17
A102210-1018
A102210-1018
9/16-18 UNF-2A
M18x1,5-6g
42,5
21,5
12
24
17
A102210-1216
A102210-1216
3/4-16 UNF-2A
M16x1,5-6g
45
23
12
22
22
A102210-1218
A102210-1218
3/4-16 UNF-2A
M18x1,5-6g
45,5
23
12
24
22
A102210-1618
A102210-1618
7/8-14 UNF-2A
M18x1,5-6g
48,5
26
12
24
27
A102210-1622
A102210-1622
7/8-14 UNF-2A
M22x1,5-6g
51,5
26
14
27
27
A102210-2027
A102210-2027
1"1/16-12 UN-2A
M27x2-6g
57,5
27,5
16
32
32
A102210-2527
A102210-2527
1"5/16-12 UN-2A
M27x2-6g
60
30
16
36
38
A102210-2533
A102210-2533
1"5/16-12 UN-2A
M33x2-6g
63
30
18
41
38
A102210-3848
A102210-3848
1"7/8-12 UN-2A
M48x2-6g
78,5
38
22
55
57
A102210-3242
A102210-3242
1"5/8-12 UN-2A
M42x2-6g
69,5
32,5
20
50
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F 113 R ( ISO 8434-6) - Adaptors; Adaptor BSP cylindrical 60° - BSP cylind...
VOSS
14.04.2021
202068 - BRAZE ON CONNECTOR MALE METRIC DIN 3852
FOR Fittings
10.06.2024
102243 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
Straight attachment studs with sealing cone, L/S-series, ISO 8434-1-SWOSDS,...
VOSS
11.04.2023
702885 - STRAIGHT CONNECTOR METRIC PARALLEL ISO 9974-1 PORT - MALE DIN S
FOR Fittings
10.06.2024
702380 - STRAIGHT CONNECTOR METRIC PARALLEL ISO 9974-1 PORT - MALE DIN L
FOR Fittings
10.06.2024
302082 - CONNECTOR FEMALE SAE UNF-UN - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
10.06.2024
1738630000 - ADAP EX M25-3/4NPT
Weidmüller
22.01.2024
C-EGE-M-WD - Standpipe adaptors with taper
Conexa
04.11.2013
F 114 R ( ISO 8434-6) - Adaptors; Reducing Adaptor BSP cylindrical 60°
VOSS
14.04.2021
EGKO-..L-NPT/S-NPT - Straight male adaptor unions NPT with taper and O-ring
EXMAR
27.09.2022
102232 - CONNECTOR SWIVEL FEMALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
702742 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE JISÙ WITH O.R. JIS 235...
FOR Fittings
06.06.2024
Straight male stud couplings S-series, ISO 6149 - Thread: metric fine threa...
VOSS
11.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表