您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102144 - ADAPTER MALE JIC - FEMALE BSPP
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102144.prj},{NB=A102144-2533},{CODE=A102144-2533},{FILENAME=A102144-2533_00},{J=1\"5/16-12 UN-2A},{F=G1\"-11 GAS},{A=59,5},{B=23},{D=36,5},{CH=41}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102144-0610
A102144-0610
7/16-20 UNF-2A
G1/8-28 GAS
30
14
16
14
A102144-0613
A102144-0613
7/16-20 UNF-2A
G1/4-19 GAS
35,5
14
21,5
19
A102144-0617
A102144-0617
7/16-20 UNF-2A
G3/8-19 GAS
36,5
14
22,5
22
A102144-0810
A102144-0810
1/2-20 UNF-2A
G1/8-28 GAS
30
14
16
14
A102144-0813
A102144-0813
1/2-20 UNF-2A
G1/4-19 GAS
35,5
14
21,5
19
A102144-1013
A102144-1013
9/16-18 UNF-2A
G1/4-19 GAS
35,5
14
21,5
19
A102144-1017
A102144-1017
9/16-18 UNF-2A
G3/8-19 GAS
36,5
14
22,5
22
A102144-1021
A102144-1021
9/16-18 UNF-2A
G1/2-14 GAS
42,5
14
28,5
27
A102144-1213
A102144-1213
3/4-16 UNF-2A
G1/4-19 GAS
38,5
17
21,5
22
A102144-1217
A102144-1217
3/4-16 UNF-2A
G3/8-19 GAS
39,5
17
22,5
22
A102144-1221
A102144-1221
3/4-16 UNF-2A
G1/2-14 GAS
45,5
17
28,5
27
A102144-1621
A102144-1621
7/8-14 UNF-2A
G1/2-14 GAS
48
19,5
28,5
27
A102144-2021
A102144-2021
1"1/16-12 UN-2A
G1/2-14 GAS
50,5
22
28,5
30
A102144-2026
A102144-2026
1"1/16-12 UN-2A
G3/4-14 GAS
52,5
22
30,5
36
A102144-2226
A102144-2226
1"3/16-12 UN-2A
G3/4-14 GAS
53
22,5
30,5
36
A102144-2533
A102144-2533
1"5/16-12 UN-2A
G1"-11 GAS
59,5
23
36,5
41
A102144-3233
A102144-3233
1"5/8-12 UN-2A
G1"-11 GAS
61
24,5
36,5
46
A102144-3242
A102144-3242
1"5/8-12 UN-2A
G1"1/4-11 GAS
63
24,5
38,5
50
A102144-3826
A102144-3826
1"7/8-12 UN-2A
G3/4-14 GAS
55
27,5
27,5
50
A102144-3842
A102144-3842
1"7/8-12 UN-2A
G1"1/4-11 GAS
66
27,5
38,5
50
A102144-3848
A102144-3848
1"7/8-12 UN-2A
G1"1/2-11 GAS
66,5
27,5
39
60
E102144-1013
E102144-1013
9/16-18 UNF-2A
G1/4-19 GAS
35,5
14
21,5
19
SA102144-0626
SA102144-0626
7/16-20 UNF-2A
G3/4-14 GAS
44
14
30
36
SA102144-0817
SA102144-0817
1/2-20 UNF-2A
G3/8-19 GAS
36,5
14
22,5
22
SA102144-1010
SA102144-1010
9/16-18 UNF-2A
G1/8-28 GAS
30
14
16
17
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
102342 - MANOMETER CONNECTOR MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
102133 - ADAPTER MALE JIC - FEMALE NPTF TAPER
FOR Fittings
06.05.2024
302246 - CONNECTOR FEMALE BPS ISO 7 -1 - MALE BPS TAPER ISO 7-1
FOR Fittings
07.05.2024
102243 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
102386 - CONNECTOR SWIVEL FEMALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
102012 - CONNECTOR MALE JIC - SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
6054 - Reducers made of nickel plated brass (PG - GAS / GAS-PG )
DKC
27.11.2019
I.CX_G - ISO Threaded unions and accessories FEMALE CROSSES Stainless steel...
FG INOX
16.02.2017
202167 - CONNECTOR MALE BSP - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
102078 - CONNECTOR MALE JIC - METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
07.05.2024
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表