您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102133 - ADAPTER MALE JIC - FEMALE NPTF TAPER
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102133.prj},{NB=A102133-2026},{CODE=A102133-2026},{FILENAME=A102133-2026_00},{J=1\"1/16-12 UN-2A},{F=3/4-14 NPTF},{A=52,5},{B=22},{D=30,5},{CH=35}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102133-0610
A102133-0610
7/16-20 UNF-2A
1/8-27 NPTF
30
14
16
14
A102133-0613
A102133-0613
7/16-20 UNF-2A
1/4-18 NPTF
35,5
14
21,5
19
A102133-0810
A102133-0810
1/2-20 UNF-2A
1/8-27 NPTF
30
14
16
14
A102133-0813
A102133-0813
1/2-20 UNF-2A
1/4-18 NPTF
35,5
14
21,5
19
A102133-1010
A102133-1010
9/16-18 UNF-2A
1/8-27 NPTF
30
14
15,9
17
A102133-1013
A102133-1013
9/16-18 UNF-2A
1/4-18 NPTF
35,5
14
21,5
19
A102133-1017
A102133-1017
9/16-18 UNF-2A
3/8-18 NPTF
36,5
14
22,5
22
A102133-1213
A102133-1213
3/4-16 UNF-2A
1/4-18 NPTF
38,5
17
21,5
22
A102133-1217
A102133-1217
3/4-16 UNF-2A
3/8-18 NPTF
39,5
17
22,5
22
A102133-1221
A102133-1221
3/4-16 UNF-2A
1/2-14 NPTF
45,5
17
28,5
30
A102133-1621
A102133-1621
7/8-14 UNF-2A
1/2-14 NPTF
48
19,5
28,5
30
A102133-2021
A102133-2021
1"1/16-12 UN-2A
1/2-14 NPTF
50,5
22
28,5
30
A102133-2026
A102133-2026
1"1/16-12 UN-2A
3/4-14 NPTF
52,5
22
30,5
35
A102133-2226
A102133-2226
1"3/16-12 UN-2A
3/4-14 NPTF
53
22,5
30,5
35
A102133-2521
A102133-2521
1"5/16-12 UN-2A
1/2-14 NPTF
51
23
28
36
A102133-2533
A102133-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
59,5
23
36,5
41
A102133-2548
A102133-2548
1"5/16-12 UN-2A
1"1/2-11 1/2 NPTF
62
23
39
60
A102133-3242
A102133-3242
1"5/8-12 UN-2A
1"1/4-11 1/2 NPTF
63
24,5
38,5
50
A102133-3260
A102133-3260
1"5/8-12 UN-2A
2"-11 1/2 NPTF
64,5
24,5
40
75
A102133-3848
A102133-3848
1"7/8-12 UN-2A
1"1/2-11 1/2 NPTF
66,5
27,5
39
60
SA102133-0617
SA102133-0617
7/16-20 UNF-2A
3/8-18 NPTF
36,5
14
22,5
22
SA102133-0621
SA102133-0621
7/16-20 UNF-2A
1/2-14 NPTF
43
14
29
27
SA102133-1021
SA102133-1021
9/16-18 UNF-2A
1/2-14 NPTF
42,5
14
28,5
30
SA102133-1626
SA102133-1626
7/8-14 UNF-2A
3/4-14 NPTF
50
19,5
31
35
SA102133-1633
SA102133-1633
7/8-14 UNF-2A
1"-11 1/2 NPTF
57
19,5
38
41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107017 - 90° ELBOW MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
102287 - BRAZE CONNECTOR FEMALE JIC
FOR Fittings
06.05.2024
102265 - REDUCER MALE - FEMALE JIC
FOR Fittings
06.05.2024
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
107040 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R.AND RETAINING RING...
FOR Fittings
07.05.2024
103013 - BULKHEAD UNION MALE JIC - FEMALE NPTF
FOR Fittings
06.05.2024
102078 - CONNECTOR MALE JIC - METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
07.05.2024
WGMTX Triple-Lok - Female bulkhead connector
Parker
31.05.2022
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
107161 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
102232 - CONNECTOR SWIVEL FEMALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
7003 - MJ-FBSPP Straight
Brennan Industries
28.01.2021
AMF 6370ZSK-1_4 - Quick coupling "flat-face" G1/4, zinc-plated
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表