您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102100 - CONNECTOR MALE JIC - NPTF TAPER SAE 476 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102100.prj},{NB=SA102100-0310},{CODE=SA102100-0310},{FILENAME=SA102100-0310_00},{J=5/16-24 UNF-2A},{F=1/8-27 NPTF},{A=28},{B=11,5},{D=10},{CH=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102100-0610
A102100-0610
7/16-20 UNF-2A
1/8-27 NPTF
31
14
10
13
A102100-0613
A102100-0613
7/16-20 UNF-2A
1/4-18 NPTF
35,5
14
14,5
14
A102100-0810
A102100-0810
1/2-20 UNF-2A
1/8-27 NPTF
31
14
10
14
A102100-0813
A102100-0813
1/2-20 UNF-2A
1/4-18 NPTF
35,5
14
14,5
14
A102100-1010
A102100-1010
9/16-18 UNF-2A
1/8-27 NPTF
31,5
14
10
16
A102100-1013
A102100-1013
9/16-18 UNF-2A
1/4-18 NPTF
36
14
14,5
16
A102100-1021
A102100-1021
9/16-18 UNF-2A
1/2-14 NPTF
42,5
14
19
22
A102100-1213
A102100-1213
3/4-16 UNF-2A
1/4-18 NPTF
39
17
14,5
21
A102100-1217
A102100-1217
3/4-16 UNF-2A
3/8-18 NPTF
39
17
14,5
21
A102100-1017
A102100-1017
9/16-18 UNF-2A
3/8-18 NPTF
36
14
14,5
19
A102100-1226
A102100-1226
3/4-16 UNF-2A
3/4-14 NPTF
47,5
17
19
27
A102100-1621
A102100-1621
7/8-14 UNF-2A
1/2-14 NPTF
48
19,5
19
24
A102100-1626
A102100-1626
7/8-14 UNF-2A
3/4-14 NPTF
50
19,5
19
27
A102100-1221
A102100-1221
3/4-16 UNF-2A
1/2-14 NPTF
45,5
17
19
22
A102100-1617
A102100-1617
7/8-14 UNF-2A
3/8-18 NPTF
43,5
19,5
14,5
24
A102100-2226
A102100-2226
1"3/16-12 UN-2A
3/4-14 NPTF
53
22,5
19
32
A102100-2021
A102100-2021
1"1/16-12 UN-2A
1/2-14 NPTF
52,5
22
19
27
A102100-2526
A102100-2526
1"5/16-12 UN-2A
3/4-14 NPTF
53,5
23
19
35
A102100-2026
A102100-2026
1"1/16-12 UN-2A
3/4-14 NPTF
52,5
22
19
30
A102100-3226
A102100-3226
1"5/8-12 UN-2A
3/4-14 NPTF
56,5
24,3
19
42
A102100-2033
A102100-2033
1"1/16-12 UN-2A
1"-11 1/2 NPTF
57,5
22
24
35
A102100-2533
A102100-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
58,5
23
24
35
A102100-3842
A102100-3842
1"7/8-12 UN-2A
1"1/4-11 1/2 NPTF
67
27,5
24,5
50
A102100-3233
A102100-3233
1"5/8-12 UN-2A
1"-11 1/2 NPTF
61,5
24,5
24
42
A102100-3860
A102100-3860
1"7/8-12 UN-2A
2"-11 1/2 NPTF
72,5
27,5
26
65
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107051 - 90° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
102342 - MANOMETER CONNECTOR MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.05.2024
101011 - NUT
FOR Fittings
06.05.2024
101000 - SLEEVE - SLEEVE
FOR Fittings
06.05.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
302334 - BSP ADAPTER MALEWITH ELASTOMER SEAL ISO 1179 PORTS - FEMALE BSPP
FOR Fittings
07.05.2024
102012 - CONNECTOR MALE JIC - SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
102232 - CONNECTOR SWIVEL FEMALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
105048 - 45° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
107006 - 90° ELBOW MALE JIC - JIC
FOR Fittings
06.05.2024
107073 - 90° ELBOW MALE JIC 37° - MALE METRIC TAPER UNI 7707
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表