102078 - CONNECTOR MALE JIC - METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102078.prj},{NB=A102078-2022},{CODE=A102078-2022},{FILENAME=A102078-2022_01},{J=1\"1/16-12 UN-2A},{F=M22x1,5-6g},{A=48,5},{B=22},{D=14},{CH=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102078-0610
A102078-0610
7/16-20 UNF-2A
M10x1-6g
30
14
8
14
A102078-0612
A102078-0612
7/16-20 UNF-2A
M12x1,5-6g
35
14
12
17
A102078-0810
A102078-0810
1/2-20 UNF-2A
M10x1-6g
30
14
8
14
A102078-0812
A102078-0812
1/2-20 UNF-2A
M12x1,5-6g
35
14
12
17
A102078-0814
A102078-0814
1/2-20 UNF-2A
M14x1,5-6g
36
14
12
19
A102078-0816
A102078-0816
1/2-20 UNF-2A
M16x1,5-6g
36
14
12
22
A102078-0614
A102078-0614
7/16-20 UNF-2A
M14x1,5-6g
36
14
12
19
A102078-1012
A102078-1012
9/16-18 UNF-2A
M12x1,5-6g
35
14
12
17
A102078-1014
A102078-1014
9/16-18 UNF-2A
M14x1,5-6g
36
14
12
19
A102078-1016
A102078-1016
9/16-18 UNF-2A
M16x1,5-6g
36
14
12
22
A102078-1022
A102078-1022
9/16-18 UNF-2A
M22x1,5-6g
39
14
14
27
A102078-1218
A102078-1218
3/4-16 UNF-2A
M18x1,5-6g
39,5
17
12
24
A102078-1616
A102078-1616
7/8-14 UNF-2A
M16x1,5-6g
42
19,5
12
24
A102078-1618
A102078-1618
7/8-14 UNF-2A
M18x1,5-6g
42
19,5
12
24
A102078-1620
A102078-1620
7/8-14 UNF-2A
M20x1,5-6g
45
19,5
14
27
A102078-1216
A102078-1216
3/4-16 UNF-2A
M16x1,5-6g
39
17
12
22
A102078-1622
A102078-1622
7/8-14 UNF-2A
M22x1,5-6g
45
19,5
14
27
A102078-2016
A102078-2016
1"1/16-12 UN-2A
M16x1,5-6g
44
22
12
27
A102078-2018
A102078-2018
1"1/16-12 UN-2A
M18x1,5-6g
45,5
22
12
27
A102078-2022
A102078-2022
1"1/16-12 UN-2A
M22x1,5-6g
48,5
22
14
30
A102078-2027
A102078-2027
1"1/16-12 UN-2A
M27x2-6g
52
22
16
32
A102078-2222
A102078-2222
1"3/16-12 UN-2A
M22x1,5-6g
49
22,5
14
32
A102078-2526
A102078-2526
1"5/16-12 UN-2A
M26x1,5-6g
55
23
16
36
A102078-2527
A102078-2527
1"5/16-12 UN-2A
M27x2-6g
53
23
16
36
A102078-2533
A102078-2533
1"5/16-12 UN-2A
M33x2-6g
56
23
18
41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表