您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102034.prj},{NB=A102034-2542},{CODE=A102034-2542},{FILENAME=A102034-2542_01},{J=1\"5/16-12 UN-2A},{F=G1\"1/4-11 A GAS},{A=59,5},{B=23},{D=20},{CH=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102034-0610
A102034-0610
7/16-20 UNF-2A
G1/8-28 A GAS
30
14
8
14
A102034-0613
A102034-0613
7/16-20 UNF-2A
G1/4-19 A GAS
36,5
14
12
19
A102034-0613-V
A102034-0613-V
7/16-20 UNF-2A
G1/4-19 A GAS
36,5
14
12
19
A102034-0817
A102034-0817
1/2-20 UNF-2A
G3/8-19 A GAS
36,5
14
12
22
A102034-1013
A102034-1013
9/16-18 UNF-2A
G1/4-19 A GAS
36,5
14
12
19
A102034-0813-V
A102034-0813-V
1/2-20 UNF-2A
G1/4-19 A GAS
36,5
14
12
19
A102034-1013F08
A102034-1013F08
9/16-18 UNF-2A
G1/4-19 A GAS
36,5
14
12
19
A102034-0813
A102034-0813
1/2-20 UNF-2A
G1/4-19 A GAS
36,5
14
12
19
A102034-1017
A102034-1017
9/16-18 UNF-2A
G3/8-19 A GAS
36,5
14
12
22
A102034-1217-V
A102034-1217-V
3/4-16 UNF-2A
G3/8-19 A GAS
39,5
17
12
22
A102034-1217
A102034-1217
3/4-16 UNF-2A
G3/8-19 A GAS
39,5
17
12
22
A102034-1013F15
A102034-1013F15
9/16-18 UNF-2A
G1/4-19 A GAS
36,5
14
12
19
A102034-1013F2
A102034-1013F2
9/16-18 UNF-2A
G1/4-19 A GAS
36,5
14
12
19
A102034-1221
A102034-1221
3/4-16 UNF-2A
G1/2-14 A GAS
43
17
14
27
A102034-1217F20
A102034-1217F20
3/4-16 UNF-2A
G3/8-19 A GAS
39,5
17
12
22
A102034-1217L55
A102034-1217L55
3/4-16 UNF-2A
G3/8-19 A GAS
55
17
12
22
A102034-1617
A102034-1617
7/8-14 UNF-2A
G3/8-19 A GAS
42,5
19,5
12
24
A102034-1621
A102034-1621
7/8-14 UNF-2A
G1/2-14 A GAS
45,5
19,5
14
27
A102034-1226-V
A102034-1226-V
3/4-16 UNF-2A
G3/4-14 A GAS
47
17
16
32
A102034-1226
A102034-1226
3/4-16 UNF-2A
G3/4-14 A GAS
47
17
16
32
A102034-2021-V
A102034-2021-V
1"1/16-12 UN-2A
G1/2-14 A GAS
49
22
14
27
A102034-2021
A102034-2021
1"1/16-12 UN-2A
G1/2-14 A GAS
49
22
14
27
A102034-1626
A102034-1626
7/8-14 UNF-2A
G3/4-14 A GAS
49,5
19,5
16
32
A102034-2026-V
A102034-2026-V
1"1/16-12 UN-2A
G3/4-14 A GAS
52
22
16
32
A102034-2526
A102034-2526
1"5/16-12 UN-2A
G3/4-14 A GAS
53
23
16
36
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202288 - CONNECTOR MALE BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
102100 - CONNECTOR MALE JIC - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
102078 - CONNECTOR MALE JIC - METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
07.05.2024
102056 - CONNECTOR MALE JIC - BSPP WITH METAL TO METAL SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
VSTI M/R-ED EO - Blanking plug for ports
Parker
28.02.2024
102012 - CONNECTOR MALE JIC - SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
102265 - REDUCER MALE - FEMALE JIC
FOR Fittings
06.05.2024
101000 - SLEEVE - SLEEVE
FOR Fittings
06.05.2024
101011 - NUT
FOR Fittings
06.05.2024
107017 - 90° ELBOW MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表