MEK01 11 - Cantilever pin ??¨¨ Internal thread mounting ??¨¨ With internal thread step type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mek01_11.prj},{NB=MEK02-16-Y7-F33-N6},{CODE=MEK02},{TYPE=dnlwxtjx},{MAT=S45C},{SUR=electroless nickel plating},{SP=16},{D=16},{DTOL=-0.006/-0.017},{Y=7},{YPOOL=[7-65/1]},{F=33},{N=6},{NPOOL=6,8,10},{M=M10},{MPOOL=10},{V=19},{H=21},{W=18},{ZZAD=0},{AD=16},{ZZYC=0},{ZZWC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTOL
D tolerance
ⁿ/ₐ
M
ⁿ/ₐ
V
[mm]
H
[mm]
W
[mm]
MEK01-6-Y7-F10-N3
MEK01
Internal thread type step...
S45C
Black
6
6
-0.004/-0.015
M3
8
10
8
MEK01-8-Y7-F14-N4
MEK01
Internal thread type step...
S45C
Black
8
8
-0.005/-0.017
M4
10
12
10
MEK01-10-Y7-F19-N4
MEK01
Internal thread type step...
S45C
Black
10
10
-0.005/-0.017
M6
13
15
13
MEK01-12-Y7-F26-N5
MEK01
Internal thread type step...
S45C
Black
12
12
-0.006/-0.020
M8
15
17
14
MEK01-13-Y7-F26-N5
MEK01
Internal thread type step...
S45C
Black
13
13
-0.006/-0.020
M8
16
18
15
MEK01-15-Y7-F33-N6
MEK01
Internal thread type step...
S45C
Black
15
15
-0.006/-0.020
M10
18
20
17
MEK01-16-Y7-F33-N6
MEK01
Internal thread type step...
S45C
Black
16
16
-0.006/-0.020
M10
19
21
18
MEK01-17-Y7-F33-N6
MEK01
Internal thread type step...
S45C
Black
17
17
-0.006/-0.020
M10
20
23
20
MEK01-18-Y7-F33-N6
MEK01
Internal thread type step...
S45C
Black
18
18
-0.006/-0.020
M10
21
23
20
MEK01-20-Y7-F42-N6
MEK01
Internal thread type step...
S45C
Black
20
20
-0.007/-0.023
M12
24
26
24
MEK01-22-Y7-F42-N6
MEK01
Internal thread type step...
S45C
Black
22
22
-0.007/-0.023
M16
26
28
26
MEK01-25-Y7-F56-N8
MEK01
Internal thread type step...
S45C
Black
25
25
-0.007/-0.023
M16
29
31
27
MEK01-25A-Y7-F42-N8
MEK01
Internal thread type step...
S45C
Black
25A
25
-0.007/-0.023
M12
29
31
27
MEK01-30-Y7-F70-N8
MEK01
Internal thread type step...
S45C
Black
30
30
-0.007/-0.023
M20
34
36
32
MEK01-30A-Y7-F56-N8
MEK01
Internal thread type step...
S45C
Black
30A
30
-0.007/-0.023
M16
34
36
32
MEK02-6-Y7-F10-N3
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
6
6
-0.004/-0.015
M3
8
10
8
MEK02-8-Y7-F14-N4
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
8
8
-0.005/-0.017
M4
10
12
10
MEK02-10-Y7-F19-N4
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
10
10
-0.005/-0.017
M6
13
15
13
MEK02-12-Y7-F26-N5
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
12
12
-0.006/-0.020
M8
15
17
14
MEK02-13-Y7-F26-N5
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
13
13
-0.006/-0.020
M8
16
18
15
MEK02-15-Y7-F33-N6
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
15
15
-0.006/-0.020
M10
18
20
17
MEK02-16-Y7-F33-N6
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
16
16
-0.006/-0.020
M10
19
21
18
MEK02-17-Y7-F33-N6
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
17
17
-0.006/-0.020
M10
20
23
20
MEK02-18-Y7-F33-N6
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
18
18
-0.006/-0.020
M10
21
23
20
MEK02-20-Y7-F42-N6
MEK02
Internal thread type step...
S45C
Electroless nickel platin...
20
20
-0.007/-0.023
M12
24
26
24
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성