您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EX-EVSG - ATEX stop ends, EX-EVSG, polyamide, metric
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/ex_evsg.prj},{NB=EX-EVSG 25 RAL 9005 10065303},{CNSORDERNO=10065303},{TL=20.0},{L=15.0},{SW1=29},{SW2=8},{E1=33.0},{E2=9.0},{WEIGHT=0.008},{MP=13.07},{D1=25.000},{DP=1.500},{D2=18.000},{T=3.000},{L2=14.000},{D3=23.130},{D4=28.500},{L4=0.500},{R=1.000},{L3=14.320},{D5=25.130},{TYP=EX-EVSG 25},{RAL=RAL 9005},{D=M25x1.5},{CNSMAT=Screw: PA / sealing gasket: EPDM},{SGE=IP68},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / PESO (P426233/2)},{ETEMP=-40°C to 75°C},{CNSQUANTITY=100},{CERTIFICATION=IECEx, ATEX, PESO (P426233/2)},{INFO=HTML},{BAA997=15},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=schwarz},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.008},{TC=EX-EVSG 25},{FS=RAL 9005}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
SW2
Key width
[mm]
E1
Width across corners
[mm]
E2
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
EX
Type for Protection
ⁿ/ₐ
BS
Certificate
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EX-EVSG 12 RAL 9005...
10065300
EX-EVSG 12
RAL 9005
M12x1.5
19.0
15.0
16
6
18.0
6.9
Screw: PA / sealing gaske...
IP68
Ex eb / Ex tb
IECEx / ATEX / PESO (P426...
-40°C to 75°C
100
0.001
WISKA EX-EVSG 16 RAL 9005...
10065301
EX-EVSG 16
RAL 9005
M16x1.5
19.0
15.0
20
8
23.0
9.0
Screw: PA / sealing gaske...
IP68
Ex eb / Ex tb
IECEx / ATEX / PESO (P426...
-40°C to 75°C
100
0.002
WISKA EX-EVSG 20 RAL 9005...
10065302
EX-EVSG 20
RAL 9005
M20x1.5
19.0
15.0
24
8
28.0
9.0
Screw: PA / sealing gaske...
IP68
Ex eb / Ex tb
IECEx / ATEX / PESO (P426...
-40°C to 75°C
100
0.005
WISKA EX-EVSG 25 RAL 9005...
10065303
EX-EVSG 25
RAL 9005
M25x1.5
20.0
15.0
29
8
33.0
9.0
Screw: PA / sealing gaske...
IP68
Ex eb / Ex tb
IECEx / ATEX / PESO (P426...
-40°C to 75°C
100
0.008
WISKA EX-EVSG 32 RAL 9005...
10065304
EX-EVSG 32
RAL 9005
M32x1.5
20.0
15.0
36
8
41.0
9.0
Screw: PA / sealing gaske...
IP68
Ex eb / Ex tb
IECEx / ATEX / PESO (P426...
-40°C to 75°C
50
0.013
WISKA EX-EVSG 40 RAL 9005...
10065305
EX-EVSG 40
RAL 9005
M40x1.5
20.0
15.0
46
8
51.0
9.0
Screw: PA / sealing gaske...
IP68
Ex eb / Ex tb
IECEx / ATEX / PESO (P426...
-40°C to 75°C
30
0.014
WISKA EX-EVSG 50 RAL 9005...
10065306
EX-EVSG 50
RAL 9005
M50x1.5
20.0
15.0
55
8
61.0
9.0
Screw: PA / sealing gaske...
IP68
Ex eb / Ex tb
IECEx / ATEX / PESO (P426...
-40°C to 75°C
30
0.020
WISKA EX-EVSG 63 RAL 9005...
10065307
EX-EVSG 63
RAL 9005
M63x1.5
20.0
15.0
68
8
75.0
9.0
Screw: PA / sealing gaske...
IP68
Ex eb / Ex tb
IECEx / ATEX / PESO (P426...
-40°C to 75°C
30
0.023
WISKA EX-EVSG 75 RAL 9005...
10065308
EX-EVSG 75
RAL 9005
M75x1.5
20.0
15.0
82
8
90.0
9.0
Screw: PA / sealing gaske...
IP68
Ex eb / Ex tb
IECEx / ATEX / PESO (P426...
-40°C to 75°C
2
0.060
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EMSKE-L - SPRINT ATEX cable glands, EMSKE-L, brass nickel-plated, metric, l...
WISKA
29.05.2024
EMUG - Locknuts, EMUG, metric
WISKA
29.05.2024
EX-EMVS - ATEX stop ends, EX-EMVS, brass nickel-plated, metric
WISKA
18.12.2023
EX-KRM - ATEX reduction adaptors, EX-KRM, polyamide, metric-metric
WISKA
18.12.2023
OSSP-R - ATEX Ex d stop ends, OSSP, brass nickel-plated, metric
WISKA
18.12.2023
ESKE/1-e - SPRINT ATEX cable glands, metric, for increased safety
WISKA
29.05.2024
ESVG - VentGLAND, SPRINT cable glands, ESVG, polyamide, metric, EN 62444
WISKA
18.12.2023
EVSGS - Stop ends, hexagonal, EVSGS, metric
WISKA
29.05.2024
ORD-E - SPRINT O-ring seals, ORD-E, EPDM
WISKA
18.12.2023
EMSKV - SPRINT cable glands, EMSKV, metric, EN 62444
WISKA
29.05.2024
EVPS - Pressure compensation unit, VentPLUG, plastic, metric
WISKA
29.05.2024
VSM - Stop ends, VSM, metric, DIN 89284
WISKA
18.12.2023
ESKE/1 S-e - SPRINT ATEX cable glands with bend protection, metric, for inc...
WISKA
29.05.2024
NMSKV - SPRINT cable glands, NMSKV, NPT, EN 62444
WISKA
29.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表