您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
English
5.17 - TANK CONNECTOR
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/517_tank_connector.prj},{NB=5.17.025_(28,mechanical=high)},{CNSORDERNO=5.17.025},{LODDEST=mechanical},{LODLEVEL=high},{D1=25},{D3=1 1/4\"(M)},{D4=5},{NDM=41.910},{D4X=38.5},{D5=42},{P=2.0},{Z1=13.0},{Z2=28},{B=19},{C=5},{D=52},{S1=55},{S2=50},{VERP=75},{CNSQUANTITY=75},{CNSMASSEXACT=119},{INFO=PDF},{D2=22.0},{D3X=32.0},{D5X=53.0},{D6=59.5},{D7=58.0},{Z2X=10.2},{Z1X=4.0},{Z4=16.2},{Z5=65},{Z6=3},{Z7=18},{Z8=25.0},{Z9=11.6},{Z10=17.2},{Z11=3},{KDM=38.952},{Z22=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D3
Thread
[Inch]
D4
Diameter
[mm]
D5
Diameter
[mm]
Z1
Height
[mm]
B
Height
[mm]
C
Height
[mm]
D
Height
[mm]
S1
Diameter
[mm]
S2
Diameter
[mm]
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
5.17.016_(28,mechanical=h...
5.17.016
16
3/4"(M)
5
29
11.0
14
5
47
40
32
50
47
5.17.020_(28,mechanical=h...
5.17.020
20
1"(M)
5
36
12.0
16
5
49
50
40
50
79
5.17.025_(28,mechanical=h...
5.17.025
25
1 1/4"(M)
5
42
13.0
19
5
52
55
50
75
119
5.17.032_(28,mechanical=h...
5.17.032
32
1 1/2"(M)
5
49
13.0
22
5
54
64
56
50
147
5.17.040_(29,mechanical=h...
5.17.040
40
2"(M)
5
59
13.0
26
6
59
78
69
45
243
5.17.050_(30,mechanical=h...
5.17.050
50
2 1/4"(M)
5
70
15.0
31
6
61
85
76
45
277
5.17.063_(35,mechanical=h...
5.17.063
63
2 3/4"(M)
5
84
15.0
38
6
69
100
95
20
406
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8.11 - PVC NUT
VDL
23.02.2023
3.57 A - HOSE NOZZLE
VDL
23.02.2023
5.16 A/B - TABLE DUTCH WITH CLAMPING NUT
VDL
23.02.2023
5.18 - TANK CONNECTOR WITH UNION PART
VDL
23.02.2023
5.25 - TUBE CLIP
VDL
23.02.2023
2.25 - ELBOW 90°
VDL
08.03.2023
5.16 A - TABLE DUTCH WITH CLAMPING NUT
VDL
23.02.2023
3.35 A - NIPPLE
VDL
23.02.2023
6.14 - BALL VALVES ISO TOP
VDL
23.02.2023
3.27 - ADAPTOR SOCKET
VDL
23.02.2023
3.25 - ADAPTOR SOCKET
VDL
23.02.2023
2.01 - TEE 90°
VDL
24.04.2023
2.30 - ELBOW 45°
VDL
08.03.2023
3.10 - REDUCING BUSH
VDL
08.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表