目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
NLX SF - Stainless steel standard-duty brackets
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with polyamide 6 centre, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62ny_nlx/62ny_nlx_sf_asmtab.prj},{NB=625203},{VE=ERNY},{BR=2},{D=125ER},{DX=125},{F=40},{COD1=625103},{COD2=625203},{COD3=625303},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{W1=1.05},{W2=0.8},{W3=1.19},{L=40},{MP=4.50},{DD=20},{DD2=20},{DFA=8},{L1=60},{VER=1},{PPATH=62ny_nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Order code
ⁿ/ₐ
D
Wheel diameter
ⁿ/ₐ
F
Wheel diameter
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity 4km/h
[mm]
W
Weight
[kg]
625222
625222
100
40
128
100x85
80x60
9
200
0.69
625223
625223
125
40
156
100x85
80x60
9
220
0.85
625203
625203
125ER
40
156
100x85
80x60
9
220
0.8
625234
625234
160
50
198
140x110
105x80
11
300
2.19
625224
625224
160ER
50
198
140x110
105x80
11
300
2.13
625236
625236
200
50
240
140x110
105x80
11
300
2.63
625226
625226
200ER
50
240
140x110
105x80
11
300
2.54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NLX SRP FR - Stainless steel standard-duty brackets
Tellurerota
28.04.2021
SF/NLX - Thermoplastic rubber wheels, fixed bracket type "NLX"
Tellurerota
06.05.2024
NLX SRP - Stainless steel standard-duty brackets
Tellurerota
28.04.2021
72 SF/PT - "SIGMA ELASTIC" rubber wheels, aluminium centre, fixed bracket t...
Tellurerota
06.05.2024
SF/P - "TR-ROLL" polyurethane wheels with ergonomic round profile, aluminiu...
Tellurerota
06.05.2024
62NY SRP/P - Roues en polyuréthane TR-Roll avec corps en polyamide 6, montu...
Tellurerota
08.11.2023
SF/NL - "TR" polyurethane wheels, fixed bracket type "NL"
Tellurerota
06.05.2024
SRP/NL - "TR" polyurethane wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
62NY SF/P - Roues en polyuréthane TR-Roll avec corps en polyamide 6, montur...
Tellurerota
08.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表