피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
PCB Terminal Blocks
TE Connectivity
Connectors
Terminal Blocks & Strips
Powered by
CAD모델 선택
{teconnectivity/connectors/terminal_blocks_and_strips/pcb_terminal_blocks.prj},{NB=282815-9},{PN=282815-9},{SHA=ooNq5LGiD5Bt5LsyqLWLvK0MOQx2e8yl0oP7yQCzYwY=},{INAME=00562__c2d2828152d92dc2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-282815-9.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=TERMI-BLOK HEADER,ASSY90 9P.5},{ALIAS=N/A},{HT=Partially Shrouded}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
HT
Header Type
ⁿ/ₐ
BT
Block Type
ⁿ/ₐ
CST
Connector Style
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
WP
Wire Protection
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
WEA
Wire Entry Angle
ⁿ/ₐ
SC
Stacking Configuration
ⁿ/ₐ
CE
Closed End
ⁿ/ₐ
SL
Stacked Levels
ⁿ/ₐ
TF
Threaded Flange
ⁿ/ₐ
CR
Current Rating (Max)
[A]
VOLTAGEVAC
Voltage
[VAC]
LC
Lever Color
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
INTERLOCK
Interlock
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CMAPTM
Contact Mating Area Plating Thickness
[µm]
PLMM
Pin Length
[mm]
PLIN
Pin Length
[in]
CM
Contact Mount
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
LP
Locating Posts
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
SF
Screw Flange
ⁿ/ₐ
SM
Screw Material
ⁿ/ₐ
SPM
Screw Plating Material
ⁿ/ₐ
SS
Screw Size
ⁿ/ₐ
MOA
Mounting Angle
ⁿ/ₐ
STB
Screwless Terminal Block
ⁿ/ₐ
MAA
Mating Angle
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HM
Housing Material
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
WRMM
Wire Range
[mm2]
WRAWG
Wire Range
[AWG]
PCBTLMM
PCB Tail Length
[mm]
PCBTLIN
PCB Tail Length
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
MC
Marking Color
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1546074-0
1-1546074-0
10POS 5.08MM TERMI-BLOK T...
N/A
Header Only
Stacking w/interlock
Header
Wire-to-Board
N/A
Printed Circuit Board
With
N/A
10
1
35°
Side Stackable
Without
Without
Without
17.5
300
N/A
Black
With
Brass
17.5
N/A
3.8
N/A
Through Hole
Tin
N/A
Board Mount
Without
Brass
Nickel
M3
Straight
No
N/A
5.08
.2
PA 66
Black
.05 – 3
30 – 12
3.8
.15
-40 – 110
-40 – 230
Power & Signal
N/A
100
Box
15A Field Wiring
1-1546074-2
1-1546074-2
12POS 5.08MM TERMI-BLOK T...
N/A
Header Only
Stacking w/interlock
Header
Wire-to-Board
N/A
Printed Circuit Board
With
N/A
12
1
35°
Side Stackable
Without
Without
Without
17.5
300
N/A
Black
With
Brass
17.5
N/A
3.8
N/A
Through Hole
Tin
N/A
Board Mount
Without
Brass
Nickel
M3
Straight
No
N/A
5.08
.2
PA 66
Black
.05 – 3
30 – 12
3.8
.15
-40 – 110
-40 – 230
Power & Signal
N/A
100
Box
15A Field Wiring
1-1546108-0
1-1546108-0
EUROSTYLE TB,PLUG,GREY,ST...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
10
1
Side
Side Stackable
N/A
Level 1
Without
15
300
N/A
Gray
Without
Phosphor Bronze
15
N/A
N/A
N/A
N/A
Tin
N/A
N/A
Without
Brass
Nickel
M3
Right Angle
No
N/A
5.08
.2
PA 66
Gray
.05 – 3
30 – 12
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
Black
100
Box
N/A
1-1546215-2
1-1546215-2
TERMI-BLOK PCB MOUNT, 90 ...
N/A
N/A
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
With
N/A
12
1
Side
Side Stackable
With
Without
Without
10
150
N/A
Gray
Without
Brass
10
N/A
N/A
N/A
Through Hole
Tin
N/A
Board Mount
Without
Brass
Nickel
M1.6
Vertical
No
N/A
2.54
.1
PA 66
Gray
.05 – 1.4
30 – 16
3.4
.134
-40 – 105
-40 – 221
Power & Signal
N/A
100
Box
N/A
1-1546551-0
1-1546551-0
10P,STRAIGHT,SIDE ENTRY,3...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1546931-0
1-1546931-0
10P UNSHROUD 5.0 HDR,HIGH...
N/A
Unshrouded
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
N/A
N/A
10
1
N/A
N/A
Without
N/A
Without
12
300
N/A
N/A
N/A
Brass
12
N/A
7
.275
Through Hole
Tin
N/A
Board Mount
Without
N/A
N/A
N/A
Vertical
No
N/A
5
.197
High Temperature Polyamid...
Black
N/A
N/A
3.5
.138
-40 – 105
-40 – 221
Power & Signal
N/A
100
Carton
N/A
1-1546931-2
1-1546931-2
12P UNSHROUD 5.0 HDR,HIGH...
N/A
Unshrouded
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
N/A
N/A
12
1
N/A
N/A
Without
N/A
Without
12
300
N/A
N/A
N/A
Brass
12
N/A
7
.275
Through Hole
Tin
N/A
Board Mount
Without
N/A
N/A
N/A
Vertical
No
N/A
5
.197
High Temperature Polyamid...
Black
N/A
N/A
3.5
.138
-40 – 105
-40 – 221
Power & Signal
N/A
100
N/A
N/A
1-1776113-0
1-1776113-0
10P,3.81MM,SIDE ENTRY,HIG...
N/A
Header Only
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
With
N/A
10
1
Side
Side Stackable
Without
Without
N/A
12
150
N/A
N/A
Without
Copper Alloy
12
N/A
N/A
N/A
Through Hole
Tin
N/A
Board Mount
Without
Copper Alloy
Nickel
M2
Vertical
No
N/A
3.81
.1499
High Temperature Polyamid...
Black
.08 – 1.4
28 – 16
2.6
.102
-40 – 105
-40 – 221
Power & Signal
N/A
300
N/A
N/A
1-1776113-2
1-1776113-2
12P,3.81MM,SIDE ENTRY,HIG...
N/A
Header Only
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
With
N/A
12
1
Side
Side Stackable
Without
Without
N/A
12
150
N/A
N/A
Without
Copper Alloy
12
N/A
N/A
N/A
Through Hole
Tin
N/A
Board Mount
Without
Copper Alloy
Nickel
M2
Vertical
No
N/A
3.81
.1499
High Temperature Polyamid...
Black
.08 – 1.4
28 – 16
2.6
.102
-40 – 105
-40 – 221
Power & Signal
N/A
100
N/A
N/A
1-1776244-0
1-1776244-0
Vert Side Wire Entry, 5.0...
N/A
Header Only
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
With
Low
10
1
Side
Side Stackable
Without
Without
N/A
10
300
N/A
N/A
With
Brass
10
N/A
N/A
N/A
Through Hole
Tin
N/A
Board Mount
Without
Steel
Zinc Chromate
N/A
Vertical
No
N/A
5
.197
NY - FR15
Blue
.3 – 2
22 – 14
3.5
.138
-55 – 105
-67 – 221
Power & Signal
N/A
200
N/A
With wire protector.
1-1776244-2
1-1776244-2
Vert Side Wire Entry, 5.0...
N/A
Header Only
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
With
Low
12
1
Side
Side Stackable
Without
Without
N/A
10
300
N/A
N/A
With
Brass
10
N/A
N/A
N/A
Through Hole
Tin
N/A
Board Mount
Without
Steel
Zinc Chromate
N/A
Vertical
No
N/A
5
.197
NY - FR15
Blue
.3 – 2
22 – 14
3.5
.138
-55 – 105
-67 – 221
Power & Signal
N/A
150
N/A
With wire protector.
1-1776259-2
1-1776259-2
Bd Mt Screwless, 5.0mm To...
N/A
Header & Push-Push Assemb...
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
With
N/A
12
1
Top
N/A
Without
Without
N/A
10
300
N/A
N/A
Without
Brass
10
N/A
N/A
N/A
Through Hole
Tin
N/A
Board Mount
Without
N/A
N/A
N/A
Vertical
Yes
N/A
5
.197
NY - FR15
Green
.3 – 2
22 – 14
3.1
.13
-55 – 105
-67 – 221
Power & Signal
N/A
800
N/A
N/A
1-1776275-0
1-1776275-0
Vertical Term Blk Side Wi...
N/A
Header Only
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
With
N/A
10
1
Side
N/A
Without
Without
Without
7
250
N/A
N/A
With
Brass
7
N/A
N/A
N/A
Through Hole
Tin
N/A
Board Mount
Without
Steel
N/A
N/A
Vertical
No
N/A
3.5
.138
PA 66
Blue
.12 – .9
26 – 18
4.2
.165
-55 – 105
-67 – 221
Signal
N/A
300
N/A
N/A
1-1776275-1
1-1776275-1
Vertical Term Blk Side Wi...
N/A
Header Only
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
With
N/A
11
1
Side
N/A
Without
Without
Without
7
250
N/A
N/A
With
Brass
7
N/A
N/A
N/A
Through Hole
Tin
N/A
Board Mount
Without
Steel
N/A
N/A
Vertical
No
N/A
3.5
.138
PA 66
Blue
.12 – .9
26 – 18
4.2
.165
-55 – 105
-67 – 221
Signal
N/A
300
N/A
N/A
1-1776275-2
1-1776275-2
Vertical Term Blk Side Wi...
N/A
Header Only
PCB Mount
Header
Wire-to-Board
N/A
Printed Circuit Board
With
N/A
12
1
Side
N/A
Without
Without
Without
7
250
N/A
N/A
With
Brass
7
N/A
N/A
N/A
Through Hole
Tin
N/A
Board Mount
Without
Steel
N/A
N/A
Vertical
No
N/A
3.5
.138
PA 66
Blue
.12 – .9
26 – 18
4.2
.165
-55 – 105
-67 – 221
Signal
N/A
250
N/A
N/A
1-1986370-0
1-1986370-0
Str Plug, 3.5mm, Green, R...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
10
1
Side
Side Stackable
N/A
N/A
N/A
11
300
N/A
N/A
Without
Phosphor Bronze
11
N/A
N/A
N/A
N/A
Tin
N/A
Board Mount
Without
Brass
Nickel
M2
Vertical
No
N/A
3.5
.138
PA 66
Green
.05 – 2
30 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
100
N/A
N/A
1-1986370-2
1-1986370-2
Str Plug, 3.5mm, Green, R...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
12
1
Side
Side Stackable
N/A
N/A
N/A
11
300
N/A
N/A
Without
Phosphor Bronze
11
N/A
N/A
N/A
N/A
Tin
N/A
Board Mount
Without
Brass
Nickel
M2
Vertical
No
N/A
3.5
.138
PA 66
Green
.05 – 2
30 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
300
N/A
N/A
1-1986370-5
1-1986370-5
Str Plug, 3.5mm, Green, R...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
15
1
Side
Side Stackable
N/A
N/A
N/A
11
300
N/A
N/A
Without
Phosphor Bronze
11
N/A
N/A
N/A
N/A
Tin
N/A
Board Mount
Without
Brass
Nickel
M2
Vertical
No
N/A
3.5
.138
PA 66
Green
.05 – 2
30 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
N/A
N/A
N/A
1-1986371-2
1-1986371-2
Str Plug, 3.5mm, Green, L...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
12
1
Side
Side Stackable
N/A
N/A
N/A
11
300
N/A
N/A
Without
Phosphor Bronze
11
N/A
N/A
N/A
N/A
Tin
N/A
N/A
Without
Brass
Nickel
M2
Vertical
No
N/A
3.5
.138
PA 66
Green
.05 – 2
30 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
100
N/A
N/A
1-1986374-0
1-1986374-0
Str Plug, 3.81mm, Green, ...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
10
1
Side
Side Stackable
N/A
N/A
N/A
11
300
N/A
N/A
Without
Phosphor Bronze
11
N/A
N/A
N/A
N/A
Tin
N/A
N/A
Without
Brass
Nickel
M2
Vertical
No
N/A
3.81
.15
PA 66
Green
.05 – 2
30 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
100
N/A
N/A
1-1986374-2
1-1986374-2
Str Plug, 3.81mm, Green, ...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
12
1
Side
Side Stackable
N/A
N/A
N/A
11
300
N/A
N/A
Without
Phosphor Bronze
11
N/A
N/A
N/A
N/A
Tin
N/A
N/A
Without
Brass
Nickel
M2
Vertical
No
N/A
3.81
.15
PA 66
Green
.05 – 2
30 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
100
N/A
N/A
1-1986374-6
1-1986374-6
Str Plug, 3.81mm, Green, ...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
16
1
Side
Side Stackable
N/A
N/A
N/A
11
300
N/A
N/A
Without
Phosphor Bronze
11
N/A
N/A
N/A
N/A
Tin
N/A
N/A
Without
Brass
Nickel
M2
Vertical
No
N/A
3.81
.15
PA 66
Green
.05 – 2
30 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
50
N/A
N/A
1-1986375-2
1-1986375-2
Str Plug, 3.81mm, Green, ...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
12
1
Side
Side Stackable
N/A
N/A
N/A
11
300
N/A
N/A
Without
Phosphor Bronze
11
N/A
N/A
N/A
N/A
Tin
N/A
N/A
Without
Brass
Nickel
M2
Vertical
No
N/A
3.81
.15
PA 66
Green
.05 – 2
30 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
100
N/A
N/A
1-1986375-6
1-1986375-6
Str Plug, 3.81mm, Green, ...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
16
1
Side
Side Stackable
N/A
N/A
N/A
11
300
N/A
N/A
Without
Phosphor Bronze
11
N/A
N/A
N/A
N/A
Tin
N/A
N/A
Without
Brass
Nickel
M2
Vertical
No
N/A
3.81
.15
PA 66
Green
.05 – 2
30 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
20
N/A
N/A
1-1986484-0
1-1986484-0
Plug, 5.08mm, Gn, Ss & WE...
N/A
N/A
Stacking Plug
Plug
Wire-to-Board
N/A
Wire & Cable
With
N/A
10
1
Side, Top
Side Stackable
N/A
N/A
N/A
16
300
N/A
N/A
Without
Phosphor Bronze
16
N/A
N/A
N/A
N/A
Tin
N/A
N/A
Without
Steel
Zinc
N/A
Vertical
No
N/A
5.08
.2
PA 66
Green
.2 – 2
24 – 14
N/A
N/A
-40 – 105
-40 – 221
Power & Signal
N/A
88
Bag
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1-796641-2
TE Connectivity
29.05.2020
Barrier Strips
TE Connectivity
28.08.2019
796641-2
TE Connectivity
29.05.2020
Magnet Wire Terminals
TE Connectivity
27.05.2020
RJ45 Connectors
TE Connectivity
27.08.2019
1-796636-1
TE Connectivity
29.05.2020
1-282817-0
TE Connectivity
29.05.2020
1754478 - MSTB 2,5/ 4-G
PHOENIX CONTACT
07.12.2023
1754436 - MSTB 2,5/ 2-G
PHOENIX CONTACT
07.12.2023
Pre-Formed Insulated Products
TE Connectivity
26.05.2020
Docking Connectors
TE Connectivity
30.04.2019
Rectangular Power Connectors
TE Connectivity
11.12.2019
Modular Terminal Blocks
TE Connectivity
28.08.2019
DT-65-C01W-XX - Barrier Terminal Blocks,Screw Connection,Pitch:11.00mm,M4,3...
DINKLE
22.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성