您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Card Edge Power Connectors
TE Connectivity
Connectors
Power Connectors
Card Edge Power & Two Piece Edge Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors/card_edge_power_and_two_piece_edge_connectors/card_edge_power_connectors.prj},{NB=5176139-3},{PN=5176139-3},{SHA256=KWCSMIerf7lAM10JZ/G3+Xs6oxCQrEezTmSU0ugypOQ=},{INAME=00063__c2d51761392d32df2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-5176139-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=CONN SEC II 49 POS 100C/L},{ALIAS=N/A},{HT=Receptacle}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
HT
Housing Type
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
TC
Type of Connector
ⁿ/ₐ
CT
Contact Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
BBC
Board-to-Board Configuration
ⁿ/ₐ
NPP
Number of Power Positions
ⁿ/ₐ
NSP
Number of Signal Positions
ⁿ/ₐ
NDP
Number of Dual Positions
ⁿ/ₐ
NSPP
Number of Single Positions
ⁿ/ₐ
RRSMM
Row-to-Row Spacing
[mm]
RRSIN
Row-to-Row Spacing
[in]
NR
Number of Rows
ⁿ/ₐ
MEP
Mounting Ear Position
ⁿ/ₐ
MUC
Mating & Unmating Configuration
ⁿ/ₐ
PCBRL
PCB Retention Location
ⁿ/ₐ
PK
Position Keyed
ⁿ/ₐ
OVVAC
Operating Voltage
[VAC]
OVVDC
Operating Voltage
[VDC]
OV
Operating Voltage
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CMAPTM
Contact Mating Area Plating Thickness
[µm]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CD
Contact Design
ⁿ/ₐ
PCPM
Power Contact Plating Material
ⁿ/ₐ
CL
Contact Layout
ⁿ/ₐ
CTAPM
Contact Termination Area Plating Material
ⁿ/ₐ
PCM
Power Contact Material
ⁿ/ₐ
CTAPTM
Contact Termination Area Plating Thickness
[µm]
CTAPTIN
Contact Termination Area Plating Thickness
[µin]
SCM
Signal Contact Material
ⁿ/ₐ
CR
Contact Retention
ⁿ/ₐ
CMAPMF
Contact Mating Area Plating Material Finish
ⁿ/ₐ
SCPM
Signal Contact Plating Material
ⁿ/ₐ
CTAPF
Contact Termination Area Plating Finish
ⁿ/ₐ
TMPCB
Termination Method to Printed Circuit Board
ⁿ/ₐ
TPTLMM
Termination Post & Tail Length
[mm]
TPTLIN
Termination Post & Tail Length
[in]
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PMFT
Panel Mount Feature Type
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
PMF
Panel Mount Feature
ⁿ/ₐ
PCBMA
PCB Mount Alignment
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
MR
Mating Retention
ⁿ/ₐ
MAT
Mating Alignment Type
ⁿ/ₐ
MA
Mating Alignment
ⁿ/ₐ
MRT
Mating Retention Type
ⁿ/ₐ
HDPM
Hold-Down Plating Material
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
EC
End Caps
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
ACTMM
Accepts Card Thickness
[mm]
ACTIN
Accepts Card Thickness
[in]
PCCMM
Power Contact Centerline
[mm]
PCCIN
Power Contact Centerline
[in]
ACWMM
Accepts Card Width
[mm]
ACWIN
Accepts Card Width
[in]
HEIGHTMM
Height
[mm]
HEIGHTIN
Height
[in]
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
WIDTHMM
Width
[mm]
WIDTHIN
Width
[in]
MLMM
Module Length
[mm]
MLIN
Module Length
[in]
PCBTMM
PCB Thickness (Recommended)
[mm]
PCBTIN
PCB Thickness (Recommended)
[in]
HDLMM
Hold-Down Length
[mm]
HDLIN
Hold-Down Length
[in]
CSDMM
Card Slot Depth
[mm]
CSDIN
Card Slot Depth
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
SF
Special Features
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
AS
Agency/Standard
ⁿ/ₐ
CSAFN
CSA File Number
ⁿ/ₐ
ASN
Agency/Standard Number
ⁿ/ₐ
BT
Bus Type
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
FUW
For Use With
ⁿ/ₐ
PLO
Position Locations Omitted
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-2212115-4
1-2212115-4
MBCE RA 2X1P-2X4S
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
N/A
N/A
N/A
10
N/A
2
8
1
0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
100
100
N/A
N/A
35
Gold
.76
30
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Through Hole - Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
7.26
.286
N/A
N/A
N/A
N/A
N/A
7.3
.286
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Power & Signal
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2214934-4
1-2214934-4
MBCE 2X2 P + 2X6 S VERTIC...
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
N/A
N/A
N/A
16
N/A
4
12
2
12
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
100
100
N/A
N/A
28.5
Gold
.76
30
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Through Hole - Solder
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
7.26
.286
N/A
N/A
N/A
N/A
N/A
7.3
.286
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Power & Signal
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-5530841-1
1-5530841-1
CONN SEC II 50 POS 100C/L
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
50
N/A
100
N/A
50
0
4.85
.191
2
Low
N/A
N/A
0
400
N/A
400 V
Phosphor Bronze
Nickel
3
Gold
.76
30
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
3.18
.125
Mounting Ears
Mounting Ears
With
N/A
Without
Board Mount
Without
Keyed
With
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
2.54
.1
N/A
N/A
15.55
.67
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
7.55
.301
-55 – 85
-67 – 185
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Box
54
Printed Circuit Board
None
N/A
1-5530841-8
1-5530841-8
CONN SEC II 30 POS 100C/L
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
30
N/A
60
N/A
30
0
4.85
.191
2
Low
N/A
N/A
0
400
N/A
400 V
Phosphor Bronze
Nickel
3
Gold
.76
30
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
4.75
.187
Mounting Ears
Mounting Ears
With
N/A
Without
Board Mount
Without
Keyed
With
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
2.54
.1
N/A
N/A
15.56
.68
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
7.56
.302
-55 – 85
-67 – 185
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Box
90
Printed Circuit Board
None
N/A
1-5530843-0
1-5530843-0
CONN SEC II 43 POS 100C/L
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
86
N/A
86
N/A
43
0
4.85
.191
2
N/A
N/A
N/A
0
400
N/A
400 V
Phosphor Bronze
Nickel
3
Gold
.76
30
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
3.18
.125
Solder Tail
N/A
With
N/A
Without
Board Mount
Without
Keyed
With
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
2.54
.1
N/A
N/A
15.57
.69
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
7.57
.303
-55 – 85
-67 – 185
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Box
72
Printed Circuit Board
None
N/A
1-5530843-6
1-5530843-6
CONN SEC II 25 POS 100C/L
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
50
N/A
50
N/A
25
0
4.85
.191
2
N/A
N/A
N/A
0
400
N/A
400 V
Phosphor Bronze
Nickel
3
Gold
.76
30
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
4.75
.187
Solder Tail
N/A
With
N/A
Without
Board Mount
Without
Keyed
With
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
2.54
.1
N/A
N/A
15.58
.7
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
7.58
.304
-55 – 85
-67 – 185
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Box
126
Printed Circuit Board
None
N/A
1-5530843-8
1-5530843-8
CONN SEC II 30 POS 100C/L
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
60
N/A
60
N/A
30
0
4.85
.191
2
N/A
N/A
N/A
0
400
N/A
400 V
Phosphor Bronze
Nickel
3
Gold
.76
30
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
4.75
.187
Solder Tail
N/A
With
N/A
Without
Board Mount
Without
Keyed
With
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
2.54
.1
N/A
N/A
15.59
.71
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
7.59
.305
-55 – 85
-67 – 185
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Box
108
Printed Circuit Board
None
N/A
1651826-1
1651826-1
283-0172-01303=CONN,SKT,C...
283-0172-01303
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
30
Right Angle
12
18
6
9
3.33
N/A
2
N/A
N/A
N/A
N/A
250
N/A
250
Copper Alloy
N/A
25
Gold
.76
29.92
Multiple Contact Band/CRO...
N/A
Staggered
Tin
N/A
3.05
120
N/A
N/A
N/A
N/A
Matte
Through Hole - Solder
4.5
.177
N/A
N/A
Without
Without
With
Board Mount
With
Blindmate, Keyed
With
Latch
N/A
2.5
.098
With
Thermoplastic
Black
1.57
.062
9.7
.381
93.34
3.67
20
.787
114.96
4.53
9.03
.3555
N/A
N/A
1.57 – 3.175
.062 – .125
N/A
N/A
6
.236
-55 – 105
-67 – 221
Power & Signal
Custom Configurable
UL 94V-0
CSA, UL
1935071
UL 1977
N/A
Tray, Box & Tray
32
Mates with Plug
N/A
N/A
1651864-1
1651864-1
284-0223-02303C=TA CONN,S...
284-0223-02303C
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
38
Right Angle
18
20
10
10
N/A
N/A
2
N/A
N/A
N/A
N/A
250
N/A
250
Copper Alloy
N/A
25
Gold
.76
29.92
Multiple Contact Band/CRO...
N/A
Staggered
Tin
N/A
3.05
120
N/A
N/A
N/A
N/A
Matte
Through Hole - Solder
3
.118
N/A
N/A
Without
N/A
With
Board Mount
With
Keyed, Blindmate
With
Latch
N/A
2.5
.098
With
Thermoplastic
Black
2.36
.093
9.7
.381
126.64
4.99
20
.787
148.22
5.835
9.03
.3555
N/A
N/A
1.57 – 2.36
.062 – .093
N/A
N/A
6
.236
-55 – 105
-67 – 221
Power & Signal
Custom Configurable
UL 94V-0
CSA, UL
1935071
UL 1977
N/A
Box & Carton
28
Mates with Plug
N/A
N/A
1651929-1
1651929-1
283-0172-02303=TA CONN,SK...
283-0172-02303
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
30
Right Angle
12
18
6
9
3.33
N/A
2
N/A
N/A
N/A
N/A
250
N/A
250
Copper Alloy
N/A
25
Gold
.76
29.92
Multiple Contact Band/CRO...
N/A
Staggered
Tin
N/A
3.05
120
N/A
N/A
N/A
N/A
Matte
Through Hole - Solder
3
.118
N/A
N/A
Without
Without
With
Board Mount
With
Blindmate, Keyed
With
Latch
N/A
2.5
.098
With
Thermoplastic
Black
1.57
.062
9.7
.381
93.34
3.67
20
.787
114.96
4.53
9.03
.3555
N/A
N/A
1.57 – 2.36
.062 – .093
N/A
N/A
6
.236
-55 – 105
-67 – 221
Power & Signal
Custom Configurable
UL 94V-0
CSA, UL
1935071
UL 1977
N/A
Box & Carton
32
Mates with Plug
N/A
N/A
1761426-1
1761426-1
CONNECTOR ASSY, ULTRA HIG...
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
N/A
Vertical
36
N/A
18
20
9
10
4.85
.191
2
N/A
N/A
N/A
0
400
N/A
400
High Conductivity Copper ...
Nickel
3
Gold
.38
15
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
3.18
.125
Action/Compliant Tail
N/A
With
N/A
Without
Board Mount
Without
Keyed
With
N/A
N/A
7.62
.1, .3
Without
Polyester GF
Black
N/A
N/A
7.62
.3
N/A
N/A
15.49
.61
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Power
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Tray
24
Printed Circuit Board
None
N/A
1761426-2
1761426-2
CONNECTOR ASSY, ULTRA HIG...
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
N/A
Vertical
30
N/A
10
20
5
10
4.85
.191
2
N/A
N/A
N/A
0
400
N/A
400
High Conductivity Copper ...
Nickel
3
Gold
.38
15
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
3.18
.125
Action/Compliant Tail
N/A
With
N/A
Without
Board Mount
Without
Keyed
With
N/A
N/A
7.62
.1, .3
Without
Polyester GF
Black
N/A
N/A
7.62
.3
N/A
N/A
15.49
.61
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Power
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Tray
30
Printed Circuit Board
None
N/A
1761426-3
1761426-3
CONNECTOR ASSY, ULTRA HIG...
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
N/A
Vertical
26
N/A
6
20
3
10
4.85
.191
2
N/A
N/A
N/A
0
400
N/A
400
High Conductivity Copper ...
Nickel
3
Gold
.38
15
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
3.18
.125
Action/Compliant Tail
N/A
With
N/A
Without
Board Mount
Without
Keyed
With
N/A
N/A
7.62
.3, .1
Without
Polyester GF
Black
N/A
N/A
7.62
.3
N/A
N/A
15.49
.61
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Power
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Package
1
Printed Circuit Board
None
N/A
1761446-1
1761446-1
CONNECTOR ASSY, HIGH CURR...
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
N/A
N/A
Vertical
70
N/A
70
N/A
35
0
N/A
N/A
N/A
N/A
N/A
2, 3, 33, 34, 37, 38, 68,...
N/A
400
N/A
400
Phosphor Bronze
Nickel
3
Gold
.76
30
N/A
N/A
N/A
Tin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Through Hole - Solder
3.18
.125
N/A
N/A
With
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
2.54
.1
N/A
Polyester GF
Black
N/A
N/A
2.54
.1
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
1761468-1
1761468-1
CONNECTOR ASSY, HIGH CURR...
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
N/A
Right Angle
64
N/A
64
N/A
32
0
3.81
.149
2
N/A
N/A
N/A
0
400
N/A
400
High Conductivity Copper ...
Nickel
3, 6.05
Gold
.38
15
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
3.56
.14
N/A
N/A
Without
N/A
Without
Board Mount
Without
Keyed
With
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
2.54
.1
N/A
N/A
15.49
.61
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
7.49
N/A
-55 – 105
-67 – 221
Power & Signal
N/A
N/A
N/A
N/A
N/A
N/A
Tray
78
Printed Circuit Board
None
N/A
1761469-1
1761469-1
CONNECTOR ASSY, HIGH CURR...
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
N/A
N/A
Vertical
64
N/A
64
N/A
32
0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
400
N/A
400
Phosphor Bronze
Nickel
3
Gold
.76
30
N/A
N/A
N/A
Tin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Through Hole - Solder
3.18
.125
N/A
N/A
Without
N/A
N/A
Board Mount
N/A
N/A
N/A
N/A
N/A
2.54
.1
N/A
Polyester GF
Black
N/A
N/A
2.54
.1
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
N/A
1761500-1
1761500-1
CONNECTOR ASSEMBLY, SEC I...
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
N/A
Straddle Mount
10
N/A
6
20
3
10
N/A
N/A
2
Low
N/A
N/A
None
400
N/A
400
High Conductivity Copper ...
Nickel
22
Gold
.76
30
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
3.18
.125
Mounting Ears
Mounting Ears
With
N/A
Without
Board Mount
With
Keyed
With
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
2.54
.3
N/A
N/A
13.97
.55
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Tray
30
Printed Circuit Board
N/A
N/A
1761786-1
1761786-1
CONNECTOR ASSEMBLY, SEC I...
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
N/A
Vertical
6
N/A
8
24
4
12
5.08
.2
2
N/A
N/A
All
0
400
N/A
400
High Conductivity Copper ...
Nickel
22
Gold
.38
15
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Press-Fit,...
3.18
.125
Action/Compliant Tail
N/A
With
N/A
Without
Board Mount
Without
N/A
Without
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
2.54
.3
N/A
N/A
13.97
.55
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
7.49
.295
-55 – 105
-67 – 221
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Tray
36
Printed Circuit Board
None
N/A
1761879-1
1761879-1
CONNECTOR ASSEMBLY, SEC I...
N/A
Receptacle
Board-to-Board
Printed Circuit Board
Dual Position
Socket
N/A
Vertical
11
N/A
8
22
4
11
N/A
N/A
2
Low
N/A
N/A
0
400
N/A
400
Copper Alloy
Nickel
22
Gold
.76
30
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Press-Fit,...
4.34
.171
Mounting Ears
Mounting Ears
With
N/A
Without
Board Mount
With
Keyed
With
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
2.54
.3
N/A
N/A
13.97
.55
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Power & Signal
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Tray
24
Printed Circuit Board
None
N/A
1766308-1
1766308-1
284-0313-01303=TA CONN,SK...
284-0313-01303
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
44, 46
Right Angle
14
30
7
15
5.87
.231
2
N/A
N/A
N/A
N/A
250
N/A
250 V
Copper Alloy
N/A
25
Gold
.76
29.92
Multiple Contact Band/CRO...
N/A
Staggered
Tin
N/A
3.05
120
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
4.5
.177
N/A
N/A
Without
N/A
Without
Board Mount
With
N/A
With
Latch
N/A
2.5
.098
Without
Thermoplastic
Black
2.36
.093
9.7
.381
120.4
4.74
20.9
.823
129.6
5.1
9.9
.39
N/A
N/A
1.57 – 3.175
.062 – .125
N/A
N/A
N/A
N/A
-55 – 125
-67 – 257
Power & Signal
Custom Configurable
UL 94V-0
CSA, UL
1935071
UL 1977
N/A
Box & Tray, Tray
8
Printed Circuit Board
N/A
N/A
1766336-1
1766336-1
283-0172-03003=TA CONN,SK...
283-0172-03003
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
30
Right Angle
12
18
6
9
6.2
.244
2
N/A
N/A
N/A
N/A
250
N/A
250 V
Copper Alloy
N/A
25
Gold
.76
29.92
Multiple Contact Band/CRO...
N/A
Inline
Tin
N/A
3.05
120
N/A
Without
N/A
N/A
Matte
Surface Mount
N/A
N/A
Boardlock
N/A
With
N/A
Without
Board Mount
With
N/A
With
Latch
N/A
2.5
.098
Without
Glass Filled Polyester
Black
1.57
.062
9.7
.381
93.34
3.67
20
.787
102.54
4.04
9.03
.3555
N/A
N/A
N/A
N/A
N/A
N/A
6
.236
-55 – 105
-67 – 221
Power & Signal
Custom Configurable
UL 94V-0
CSA, UL
1935071
UL 1977
N/A
Package, Box & Tray
26
Printed Circuit Board
N/A
N/A
1766436-1
1766436-1
283-0172-04003=TA CONN,SK...
283-0172-04003
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
30
Right Angle
12
18
6
9
3.3
.129
2
N/A
N/A
N/A
N/A
250
N/A
250 V
Copper Alloy
N/A
25
Gold
.76
29.92
Multiple Contact Band/CRO...
N/A
Staggered
Tin
N/A
3.81
150
N/A
Without
N/A
N/A
N/A
Through Hole - Press-Fit
3.8
.148
Action/Compliant Tail
N/A
With
N/A
Without
Board Mount
With
N/A
With
Latch
N/A
2.5
.098
Without
Glass Filled Polyester
Black
1.57
.062
9.7
.381
93.34
3.67
20
.787
114.96
4.53
9.03
.3555
N/A
N/A
2.36
.093
N/A
N/A
6
.236
-55 – 105
-67 – 221
Power & Signal
Custom Configurable
UL 94V-0
CSA, UL
1935071
UL 1977
N/A
Box
32
Printed Circuit Board
N/A
N/A
1766442-1
1766442-1
284-0223-01303=CONN,SKT,M...
284-0223-01303
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
38
Right Angle
18
20
9
10
4.11
.16
2
N/A
N/A
N/A
N/A
250
N/A
250 V
Copper Alloy
N/A
25
Gold
.76
29.92
Multiple Contact Band/CRO...
N/A
Staggered
Tin
N/A
3.05
120
N/A
Without
N/A
N/A
Matte
Through Hole - Solder
4.5
.177
N/A
N/A
Without
N/A
Without
Board Mount
With
N/A
With
Latch
N/A
2.5
.098
Without
Glass Filled Polyester
Black
2.36
.093
9.7
.381
126.64
4.99
20
.787
148.22
5.835
9.03
.3555
N/A
N/A
1.57 – 3.175
.062 – .125
N/A
N/A
6
.236
-55 – 105
-67 – 221
Power & Signal
Custom Configurable
UL 94V-0
CSA, UL
1935071
UL 1977
N/A
Box
28
Printed Circuit Board
N/A
N/A
1766735-2
1766735-2
CONN,SKT W/LATCH,SMT,MC-P...
N/A
Receptacle
Board-to-Board
Printed Circuit Board
N/A
Socket
Connector Assembly
Vertical
38
Right Angle
14
24
7
12
6.75
.266
2
N/A
N/A
N/A
N/A
250
N/A
250 V
Copper Alloy
N/A
25
Gold
.76
29.92
Multiple Contact Band/CRO...
N/A
Inline
Tin
N/A
3.81, 3.05
150, 120
N/A
Without
N/A
N/A
Matte
Surface Mount
N/A
N/A
Boardlock
N/A
With
N/A
Without
Board Mount
With
N/A
With
Latch
N/A
1.27
.05
Without
Glass Filled Polyester
Black
1.57
.062
9.7
.381
93.37
3.68
20
.787
114.47
4.51
9.03
.3555
N/A
N/A
N/A
N/A
N/A
N/A
6
.236
-55 – 105
-67 – 221
Power & Signal
Custom Configurable
UL 94V-0
CSA, UL
1935071
UL 1977
N/A
Box & Tray, Tray
26
Printed Circuit Board
N/A
N/A
1888946-1
1888946-1
CONNECTOR ASSEMBLY, SEC I...
N/A
Receptacle
Board-to-Board
Printed Circuit Board
Dual Position
Socket
N/A
Vertical
2
N/A
4
N/A
2
0
5.08
.2
2
N/A
N/A
N/A
0
400
N/A
400
Copper Alloy
Nickel
22
Gold
.38
15
N/A
N/A
N/A
Tin
N/A
2.54
100
N/A
Without
N/A
N/A
Matte
Through Hole - Press-Fit,...
3.18
.125
Action/Compliant Tail
N/A
With
N/A
Without
Board Mount
With
N/A
Without
N/A
N/A
2.54
.1
Without
Polyester GF
Black
N/A
N/A
7.62
.3
N/A
N/A
13.97
.55
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
7.49
.295
-55 – 105
-67 – 221
Power
N/A
UL 94V-0
N/A
N/A
N/A
N/A
Box
450
Printed Circuit Board
None
N/A
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rectangular Power Connectors
TE Connectivity
11.12.2019
Splices
TE Connectivity
27.05.2020
FCP Connectors
TE Connectivity
10.12.2019
9-2199155-3
TE Connectivity
27.05.2020
SIMM Sockets
TE Connectivity
05.12.2019
Field bus, decentralized peripheral - basic device
SIEMENS
04.05.2022
Graphic panel (HMI)
SIEMENS
04.05.2022
5145263-1
TE Connectivity
28.05.2020
1870600000 - LSF-SMT 3.50/21/180 3.5SN BK TU
Weidmüller
22.01.2024
Bus Bar Connector Contacts
TE Connectivity
11.12.2019
PCIE Series - 1,00 mm PCI Express Edge Card Connector
Samtec
12.11.2019
1870960000 - LSF-SMT 3.81/19/180 3.5SN BK TU
Weidmüller
22.01.2024
PCI & PCI Express Connectors
TE Connectivity
10.12.2019
Ribbon & Flat Cable_new
TE Connectivity
26.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表