您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
FD Springly compressor pins - Springs
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/fd_federnde_abdruckstifte_asmtab.prj},{NB=FDN-2-5015(50)},{BESTNR=FDN-2-5015},{INFO=Online Pdf},{D=M16 x 2 Niedrige Kräfte},{DNDM=16},{DP=2.0},{H=50},{NORM=-},{L=150},{AK=13},{EK=43},{H1=50},{PPATH=assemblies/fd_federnde_abdruckstifte_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D
Thread
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
L
Length
[mm]
AK
Initial force
[N]
EK
End force
[N]
FD3004-2008V(20)
FD3004-2008V
M16 x 1.5
VDI 3004
80
24
186
FD3004-3008V(30)
FD3004-3008V
M16 x 1.5
VW 93D 549/27
80
4
47
FD3004-5015V(50)
FD3004-5015V
M16 x 1.5
VDI 3004
150
13
47
FD3004-8020V(80)
FD3004-8020V
M16 x 1.5
-
200
25
100
FDN-2-2008(20)
FDN-2-2008
M16 x 2 Low Forces
-
80
10
36
FDN-2-5015(50)
FDN-2-5015
M16 x 2 Low Forces
-
150
13
43
FDN-2-6015(60)
FDN-2-6015
M16 x 2 Low Forces
-
150
13
49
FDN-2-8020(80)
FDN-2-8020
M16 x 2 Low Forces
-
200
10
46
FDH-2-2008(20)
FDH-2-2008
M16 x 2 High Forces
-
80
56
183
FDH-2-5020(50)
FDH-2-5020
M16 x 2 High Forces
-
200
33
102
FDH-2-6020(60)
FDH-2-6020
M16 x 2 High Forces
-
200
33
116
FDH-2-8020(80)
FDH-2-8020
M16 x 2 High Forces
-
200
25
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 5000 - GAS SPRINGS - Heavy Duty
Azolgas
23.11.2020
FD10-530 Compressor pin with pressure screw spring - Springs
Tecnorm
08.08.2016
N245 Guide bolts - Springs
Tecnorm
08.08.2016
2473.01. - Spring plunger, with spring loaded pin, straight version, with c...
FIBRO
21.07.2023
AT - Air Tank
SMC Corporation
14.05.2024
PGA - spring guide pin
STAMPINGMASTERS
15.04.2024
ISO 8748 - Spring-type straight pins - Coiled, heavy duty
Fabory
13.02.2023
1287377 - ICS25-F22U-1018
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表