您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
B9845. Cutting bushes - Cutting elements
Tecnorm
3 Cutting units
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/b9845_schneidbuchsen.prj},{NB=B9845.1490.020},{INFO=Online PDF},{FORM=B},{D1=14.9},{D1MIN=12.1},{D1MAX=15.0},{S=0.1},{D2=26},{D3=28.0},{D4X=1.0},{AUS=kurze},{L1=20},{L2=16},{L3=16},{T=0.02},{MAT=HSS (1.3343)},{HRC=64 ± 2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D1
Cutting-Ø H8
[mm]
S
Gradation
[mm]
D2
Outside-Ø Form A: n6 Form B: m6
[mm]
D3
Clearance bore hole -Ø ±0.1
[mm]
D4
Ø ±0.1
[mm]
AUS
Version
ⁿ/ₐ
L1
Length +0.5 / 0
[mm]
L2
Clearance bore hole depth
[mm]
L3
[mm]
T
Position tolerance
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
B9845.0100.020
B9845.0100.020
B
1.0
0.1
5
7.0
D1+0.3
kurze
20
18
16
0.01
HSS (1.3343)
64 ± 2
B9845.0110.020
B9845.0110.020
B
1.1
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0120.020
B9845.0120.020
B
1.2
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0130.020
B9845.0130.020
B
1.3
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0140.020
B9845.0140.020
B
1.4
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0150.020
B9845.0150.020
B
1.5
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0160.020
B9845.0160.020
B
1.6
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0170.020
B9845.0170.020
B
1.7
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0180.020
B9845.0180.020
B
1.8
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0190.020
B9845.0190.020
B
1.9
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0200.020
B9845.0200.020
B
2.0
0.1
6
8.0
D1+0.3
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0210.020
B9845.0210.020
B
2.1
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0220.020
B9845.0220.020
B
2.2
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0230.020
B9845.0230.020
B
2.3
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0240.020
B9845.0240.020
B
2.4
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0250.020
B9845.0250.020
B
2.5
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0260.020
B9845.0260.020
B
2.6
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0270.020
B9845.0270.020
B
2.7
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0280.020
B9845.0280.020
B
2.8
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0290.020
B9845.0290.020
B
2.9
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0300.020
B9845.0300.020
B
3.0
0.1
7
9.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0310.020
B9845.0310.020
B
3.1
0.1
8
10.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0320.020
B9845.0320.020
B
3.2
0.1
8
10.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0330.020
B9845.0330.020
B
3.3
0.1
8
10.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
B9845.0340.020
B9845.0340.020
B
3.4
0.1
8
10.0
D1+0.5
kurze
20
17
16
0.01
HSS (1.3343)
64 ± 2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B8977. Cutting Head Liner - Cutting elements
Tecnorm
05.10.2016
A8977. Cutting bushes without collar - Cutting elements
Tecnorm
05.10.2016
D8977. Cutting Head Liner - Cutting elements
Tecnorm
08.08.2016
SE 792 - Die bottons DIN9845, Form B, with collar
Märkische Stanz-Partner
31.08.2021
8978. Punch guide bushings - Cutting elements
Tecnorm
19.09.2016
SN1872B-HSS - Cutting bush (ISO 8977 B)
STRACK
13.10.2022
261. - Matrix with collar, DIN 9845 Shape B
FIBRO
21.07.2023
F8977. Cutting bushes with collar - Cutting elements
Tecnorm
19.09.2016
SZ 5613-5655 - Cutting punch with cylindrical head, reduced, made of HSS
Steinel Normalien
14.05.2024
SBB - Die buttons DIN 9845 Form B
Veith
13.03.2012
Standard components / Mould-making - Standard components / Mould-making
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表