您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5165. Prism guide - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5165_prismenfuhrung.prj},{NB=5165.065.47.300},{INFO=Online Pdf},{B1=65},{H1=47},{L1=300},{L2=275},{L3=250},{L4=150},{H=65},{HH1=18},{H2=20},{H3=3},{H4=20},{D1=13.5},{D2=20},{D3=12},{D4=16},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
B1
Width
[mm]
H1
Height
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
Height
[mm]
HH1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5165.065.47.150
5165.065.47.150
65
47
150
125
100
0
65
18
20
3
20
13.5
20
12
16
Bronze with solid lubrica...
HB10: 190 - 220
5165.065.47.200
5165.065.47.200
65
47
200
175
150
0
65
18
20
3
20
13.5
20
12
16
Bronze with solid lubrica...
HB10: 190 - 220
5165.065.47.250
5165.065.47.250
65
47
250
225
200
125
65
18
20
3
20
13.5
20
12
16
Bronze with solid lubrica...
HB10: 190 - 220
5165.065.47.300
5165.065.47.300
65
47
300
275
250
150
65
18
20
3
20
13.5
20
12
16
Bronze with solid lubrica...
HB10: 190 - 220
5165.125.57.150
5165.125.57.150
125
57
150
125
100
0
85
28
15
5
30
17.5
26
16
20
Bronze with solid lubrica...
HB10: 190 - 220
5165.125.57.200
5165.125.57.200
125
57
200
175
150
0
85
28
15
5
30
17.5
26
16
20
Bronze with solid lubrica...
HB10: 190 - 220
5165.125.57.250
5165.125.57.250
125
57
250
225
200
125
85
28
15
5
30
17.5
26
16
20
Bronze with solid lubrica...
HB10: 190 - 220
5165.125.57.300
5165.125.57.300
125
57
300
275
250
150
85
28
15
5
30
17.5
26
16
20
Bronze with solid lubrica...
HB10: 190 - 220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5165.1. Prism guide (Steel) - Slide elements
Tecnorm
08.08.2016
MPFZU - Oil Free Bushings - Copper Alloy Flanged - Thin Wall Type
Misumi
30.06.2021
5130. Sliding plate - Slide elements
Tecnorm
08.08.2016
JZF - Oil Free Bushings - Polyacetal - Flanged
Misumi
30.06.2021
5121. Sliding plate - Slide elements
Tecnorm
08.08.2016
1286.2 A - Prismatic guides steel, sliding blocks, bronze with solid lubric...
Kern
26.02.2019
2963.82. - Sliding block, Bronze with solid lubricant, NAAMS
FIBRO
21.07.2023
SHFZ - Oil Free Bushings - Bronze, Flanged Type
Misumi
28.02.2023
2963.80. - Sliding block, Bronze with solid lubricant
FIBRO
21.07.2023
2963.84. - Sliding block, Bronze with solid lubricant, VDI 3357
FIBRO
21.07.2023
MHK2 - Wedge Cam Operation Slide Guide Air Gripper/2-Finger Type
SMC
28.09.2023
Grippers with 2 parallel roller-recirculation jaws series P2
Metalwork
01.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表